THS4532
- Ultra Low Power:
- Voltage: 2.5 V to 5.5 V
- Current: 250 µA
- Power-Down Mode: 0.5 µA (typ)
- Fully-Differential Architecture
- Bandwidth: 36 MHz
- Slew Rate: 200 V/µs
- THD: –120 dBc at 1 kHz (1 VRMS, RL= 2 kΩ)
- Input Voltage Noise: 10 nV/√Hz (f = 1 kHz)
- High DC Accuracy:
- VOS: ±100 µV
- VOS Drift: ±3 µV/°C (–40°C to +125°C)
- AOL: 114 dB
- Rail-to-Rail Output (RRO)
- Negative Rail Input (NRI)
- Output Common-Mode Control
The THS4532 is a low-power, fully-differential amplifier with input common-mode range below the negative rail and rail-to-rail output. The device is designed for low-power data acquisition systems and high density applications where power consumption and dissipation is critical.
The device features accurate output common-mode control that allows for dc coupling when driving analog-to-digital converters (ADCs). This control, coupled with the input common-mode range below the negative rail and rail-to-rail output, allows for easy interface from single-ended ground-referenced signal sources to successive-approximation registers (SARs), and delta-sigma (ΔΣ) ADCs using only single-supply 2.5-V to 5-V power. The THS4532 is also a valuable tool for general-purpose, low-power differential signal conditioning applications.
The device is characterized for operation over the extended industrial temperature range from –40°C to 125°C. The following package options are available:
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | THS4532 Ultra Low Power, Rail-to-Rail Output, Fully-Differential Amplifier datasheet (Rev. A) | PDF | HTML | 31 Jul 2015 |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 | ||
Application note | Fully-Differential Amplifiers (Rev. E) | 19 Sep 2016 | ||
User guide | THS4532 EVM | 17 Jan 2013 | ||
Analog Design Journal | Using fully differential op amps as attenuators, Part 3 | 04 Oct 2009 | ||
Analog Design Journal | Using fully differential op amps as attenuators, Part 2 | 14 Jul 2009 | ||
Analog Design Journal | Using fully differential op amps as attenuators, Part 1 | 01 May 2009 | ||
Analog Design Journal | Analysis of fully differential amplifiers | 11 Mar 2005 | ||
Analog Design Journal | Designing for low distortion with high-speed op amps | 02 Mar 2005 | ||
Application note | Noise Analysis for High Speed Op Amps (Rev. A) | 17 Jan 2005 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
THS4532PWEVM — THS4532PWEVM Evaluation Module
The THS4532PWEVM is an evaluation module for the dual, THS4532 in the PW (16-lead TSSOP) package.
The THS4532PWEVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.