Cart |

MSP430 Kits & Evaluation Modules consist of an array of boards ranging from 'eZ' to full-blown user experience. Depending on the user's needs, the list of hardware products has several features to help move forward to production.

IDEs, compilers, and tool chains from TI and TI Design Network members.

Microcontroller software development ecosystem for MSP430. Microcontroller code generation tools, GUI-based peripheral configuration & high level driver libraries & APIs. MSP430 offers everything you need to push you beyond "Hello World". Happy coding!
MSP430 kits & evaluation modules consist of an array of boards ranging from 'eZ' to full-blown user experience. Depending on the user's needs, the list of hardware products has several features to help move forward to production.
LaunchPad is an easy-to-use development tool intended for beginners and experienced users alike for creating microcontroller-based applications. At $9.99, the LaunchPad offers everything you need to get started with your projects, and provides a complete hardware and software reference design for MSP430. BoosterPacks are plug-in boards for the LaunchPad that expand the LaunchPad's functionality to explore different applications such as capacitive touch, temperature sensing, wireless sensing and more.
For more information and a complete list of available BoosterPacks, please visit http://www.ti.com/boosterpacks.
For more information, go to ti.com/launchpad and ti.com/launchpadwiki.

| Part Number | Featured Devices | Features | Price |
|---|---|---|---|
| MSP-EXP430G2 | MSP430G2211 MSP430G2231 |
Integrated flash emulation tool, 14/20-pin DIP target socket, 2 buttons, 2 LEDs, and PCB connectors. Also comes with MSP430G2211 and MSP430G2231 devices. | $9.99 |
| 430BOOST-SENSE1 | MSP430G2452 | Capacitive touch button, scroll wheel, and proximity sensor; on-board LEDs; interface to PC GUI | $10 |
| 430BOOST-TMP006 | TMP006 | The TMP006 BoosterPack is a simple adapter board that allows the TMP006EVM circuit board to be used with the MSP430 LaunchPad. | $25 |
| 430BOOST-CC110L | CC110L MSP430G2553 |
The CC110L RF BoosterPack is a low-power wireless transceiver extension kit to be used with the MSP430 LaunchPad. | $19 |
| 430BOOST-C55AUDIO1 | TMS320C55xx | The kit offers a complete reference design for capacitive touch solutions, using the capacitive touch I/O ports of select MSP430 Value Line microcontrollers. | $35 |
eZ430 development tools includes all the hardware and software needed for a complete MSP430 project in a portable USB stick. The eZ430 tools includes a free IDE, provide full emulation capabilities and include detachable target boards.

| Part Number | Description | Price |
|---|---|---|
| eZ430-Chronos | Highly-integrated wireless sports watch development system. Includes a CC430-based RFcapablewatch, a USB RF Access Point and a USB emulator. For more information, go to ti.com/chronoswiki |
$49 |
| EZ430-RF256x | MSP430 + CC2560Bluetooth® evaluation tool and software development tool for the MSP430 and CC2560 that includes all the necessary hardware and software in a convenient USB stick. | $99 |
| eZ430-F2013 | Complete development system with detachable target board and USB emulator. Ideal for new users. | $20 |
| eZ430-RF2500 | Wireless development system including two detachable 2.4GHz wireless target boards and USB emulator. Ideal for new users working with wireless. | $49 |
| eZ430-RF2500- SEH |
Solar Energy Harvesting development system. A self-powered wireless sensor network. | $149 |
| eZ430-T2012 | 3 MSP430F2012 target boards (emulator required). | $10 |
| eZ430-RF2500T | 2.4GHz wireless target board for expanding your wireless network (emulator required). | $20 |
| AMB8423 (eZ430-RF1101T) |
900MHz wireless target board for expanding your wireless network (emulator required). | Call |
Experimenter Boards from Texas Instruments feature selected MSP430 devices and additional hardware components for full system evaluation and prototyping. They are the ideal platform for learning a new architecture or testing the capabilities of a device. These tools also feature code examples and schematics which make it easier to implement similar features in your own design.

| Part Number | Featured Devices | Features | Price |
|---|---|---|---|
| MSP-EXP430FR5739 | MSP430FR5739 | FRAM-based experimenter's board, accelerometer, thermistor, LEDs, switches, connections for RF modules, integrated Flash Emulation Tool. | $29 |
| MSP-EXPCC430RFX | CC430F5137, CC430F6137 | The kit provides two sub-GHz wireless modules: the MSP-EXP430F6137Rx Base Board with the CC430F6137, and the MSP-EXP430F5137Rx Satellite Board with the CC430F5137. | $149 |
| MSP-EXP430F5438 | MSP430F5438 | Dot-matrix LCD, 3-axis accelerometer, microphone, audio output, USB communication, joystick, 2 buttons, 2 LEDs | $149 |
| MSP-EXP430FG4618 | MSP430FG4618,MSP430F2013 | LCD, capacitive sensitive input, audio output, buzzer, RS-232 communication, 2 buttons, 3 LED | $99 |
| MSP-EXP430F5529 | MSP430F5529 | Complete USB development board, Dot Matrix LCD, microSD card, 3-axis accelerometer, 5-pad capacitive touch slider, RF Module connectors, LEDs, Integrated Flash Emulation Tool | $149 |
Design Kits come with everything required to complete an entire project including a target board, USB debugging and programming interface, free IDE software, MSP430 samples, and cables. Target boards are breakout boards for your MSP430 that include a socket for a specific package and pin count. Please double check the recommended tool for the device you intent to use on the device's web page.

Thanks to its on-chip Embedded Emulation, only one development tool is required forallMSP430 flash devices. It provides full access to real-time, in-system debugging with multiple hardware breakpoints, trace capability, clock control and other advanced debugging features typically only found on high-end development systems.

| Part Number | PC Port | Programming Interface | Price | Provider |
|---|---|---|---|---|
| MSP-FET430UIF | USB | JTAG, Spy Bi-Wire | $99 | Texas Instruments |
| FlashPro430 | USB | JTAG, Spy Bi-Wire, BSL | $219 | Elprotronic |
| REP430 | N/A | JTAG, Spy Bi-Wire, BSL Provider | $149 | Elprotronic |
MSP430 Production Programmers expedite the time to download firmware to your target device by programming several devices simultaneously. Production programmers are easy to setup and can be used in conjunction with a PC using automation software or as a stand-alone programming station that programs multiple devices with a single button.

| Part Number | PC Port | Features | Price | Provider |
|---|---|---|---|---|
| MSP-GANG | Serial & USB | Recommended Program up to 8 devices at a time. Works with PC or standalone. 3x faster than original MSP-GANG430 |
$249 | Texas Instruments |
IDEs, compilers, and tool chains from TI and TI Design Network members.


Code Composer Studio (CCS) is a complete, Eclipse-based integrated development environment (IDE) that supports all MSP430 microcontroller devices and the rest of TI's Embedded Processors portfolio, offering a consistent development experience.
When using CCS with an MSP430 MCU, a unique and powerful set of plug-ins and tools are made available to fully leverage the MSP430 microcontroller.

IAR Embedded Workbench Kickstart for MSP430 is an Integrated Development Environment (IDE) for building and debugging embedded applications for MSP430 microcontrollers. The IDE includes a code size limited C-Compiler/Unlimited Assembler/FET Debugger/Simulator. The code size limitation of C/C++ compiler is set to 4 Kbytes for traditional MSP430 devices and 8 Kbytes for MSP430X devices with >60KB Flash. The Debugger is a fully integrated debugger for source and disassembly level debugging with support for complex code and data breakpoint

Free, community-driven compiler that complements the open source debugger, MSPDEBUG. MSPGCC supports up to 64kB and CPUx support for larger memory needs.

Microcontroller software development ecosystem for MSP430. Microcontroller code generation tools, GUI-based peripheral configuration & high level driver libraries & APIs. MSP430 offers everything you need to push you beyond "Hello World". Happy coding!
MSP430Ware is a collection of code examples, datasheets and other design resources for ALL MSP430 devices delivered in a convenient package - essentially everything developers need to become MSP430 experts!
In addition to provide a complete collection of existing MSP430 design resources, MSP430Ware also includes a brand new high level API called MSP430 Driver Library. This new library makes it really easy to talk to MSP430 hardware. As of today, MSP430 Driver Library supports 5 and 6 series devices.

Code examples are available for every MSP430 device that configures each of the integrated peripherals for various application needs. Each zip file below includes both C and assembly code examples that can be directly imported into IAR or CCS. Please read applicable section under terms of use prior to utilizing any software.

ULP (Ultra-Low Power) Advisor is a brand new tool for guiding developers to write more efficient code to fully utilize the unique ultra-low power features of MSP430 microcontrollers. Aimed at both experienced and new microcontroller developers, ULP Advisor checks your code against a thorough ULP checklist to squeeze every last nano amp out of your application. At build time, ULP Advisor will provide notifications and remarks to highlight areas of your code that can be further optimized for lower power. Within these notifications, developers will get a description of the ULP rule in violation, and will also get a link to this ULP Advisor wiki for further information, links to relevant documentation, code examples and forum posts!

Grace is a tool that allows you as an MSP430 developer to generate the peripheral’s set-up code within minutes. This will save you much of the work of poring through user guides and copying code examples and allow you to focus on the more important aspects of your application.

TI’s USB Developer’s Package features everything you need to get USB up and running on MSP430. Features USB API stacks HID, CDC & MSC, complete API guide, GUI-based USB descriptor tool, project template for USB firmware update tool and full code examples.
Or get connected with USB with the help of TI design network members:

Cut the cable with RF on all MSP430 devices and add wireless to your application with ease:

SYS/BIOS is an advanced, Real-Time Operating System (RTOS) for use in a wide range of TI DSPs, ARMs, and microcontrollers. SYS/BIOS has unique ultra-low power features for MSP430 including GUI-based RTOS configuration tool, debugging tools display execution sequences, CPU load and a small footprint.
Or get real with TI design network members:

Experience up to 26x better performance with our enhanced floating point scalar math library!

Free C library for enabling capacitive touch and proximity capabilities on any MSP430 device. Capacitive Touch Sense Library
The BSL is software inside of MSP430 devices that enables reading and writing into memory, primarily for programming purposes. UART, I2C, USB & RF BSL are available on MSP430, among others.

MSP430 Flasher is an open-source, shell-based interface for programming MSP430 devices through a FET programmer or eZ430 via JTAG or Spy Bi-Wire (SBW). It is based on the MSP Debug Stack and provides the most common functions on the command line. MSP430 Flasher can be used to download binary files (.txt/.hex) directly to the MSP430 main memory without the need of an IDE like CCS or IAR. It can also be used to extract firmware directly from a device, blow the JTAG fuse, and set hardware breakpoints.
MSP430 Flasher can run from any directory location. This makes it easy to provide an update option for new firmware.

Open Source Dynamic Link Library (DLL) embedded firmware that enables MSP430 microcontrollers to interface to PCs for downloading code, stepping through code, setting breakpoints, and more.