Processors

C6000 DSP + Arm – Design & development

Featured software

We provides key runtime software components and documentation to further ease your development.  The following software components are the ones most widely used with the C6000 DSP + Arm devices. 

Code Composer Studio IDE

Code Composer Studio IDE is an Eclipse-based integrated development environment for TI's DSPs, microcontrollers and application processors. Code Composer Studio IDE includes a suite of tools used to develop and debug embedded applications. 

  • Includes compilers for each of TI's device families, source code editor, project build environment, debugger, profiler, simulators and many other features.

Libraries

TI provides optimized libraries that are commonly used in signal processing applications. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical.

Processor SDK

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos.

Development tools

Multiple platforms are available to enable developers to explore the full functionality of the DSP + Arm processors.

OMAP-L138 Development Kit (LCDK)

The OMAPL138 development kit will enable fast and easy DSP software and hardware development. This scalable platform will ease and accelerate software and hardware development of everyday applications that require real-time signal processing and control.

66AK2Ex development board Evaluation Module (EVM)

The EVMK2Ex is a full-featured development tool for 66AK2E02 and 66AK2E05 SoCs.

66AK2Gx development board evaluation module

The EVMK2G is a fully featured development tool for 66AK2G12 SoCs.

66AK2Hx development board Evaluation Module (EVM)

EVMK2H is a fully featured development tool or 66AK2H06, 66AK2H12 and 66AK2H14 SoCs.

66AK2Lx development board Evaluation Module (EVM)

The XEVMK2LX is a fully featured development tool for 66AK2L06 SoC.

K2G Industrial Communication Engine Evaluation Module (EVM)

The K2G Industrial Communications Engine (ICE) enables 66AK2Gx processor developers to immediately start development, demonstration and test of industrial communication protocols for products such as PLC, bus controllers, motion control and other real-time industrial networked applications. 

Support

You know what processor you want to use, you ordered the hardware tools and downloaded the software tools, now you need to know what support resources are available in case you have any questions.

Receive fast and reliable technical support from our engineers throughout every step of your design.

Training & Videos

Training & videos

The following training videos are available for C6000 DSP + Arm processors: