LMV342 Dual Rail-To-Rail Output CMOS Operational Amplifier with Shutdown | TI.com

LMV342
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual Rail-To-Rail Output CMOS Operational Amplifier with Shutdown

 

Description

The LMV34x devices are single, dual, and quad CMOS operational amplifiers, respectively, with low voltage, low power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1 pA (typical) and an offset voltage of 0.25 mV (typical). The single-supply amplifier is designed specifically for low-voltage (2.7 V to 5 V) operation, with a wide common-mode input voltage range that typically extends from –0.2 V to 0.8 V from the positive supply rail. The LMV341 (single) also offers a shutdown (SHDN) pin that can be used to disable the device. In shutdown mode, the supply current is reduced to 33 nA (typical). Additional features of the family are a 20-nV/√Hz voltage noise at 10 kHz, 1-MHz unity-gain bandwidth, 1-V/µs slew rate, and 100-µA current consumption per channel.

Offered in both the SOT-23 and smaller SC70 packages, the LMV341 is suitable for the most space-constraint applications. The LMV342 dual device is offered in the standard SOIC and VSSOP packages. An extended industrial temperature range from –40°C to 125°C makes these devices suitable in a wide variety of commercial and industrial environments.

Features

  • 2.7-V and 5-V Performance
  • Rail-to-Rail Output Swing
  • Input Bias Current:1 pA (Typical)
  • Input Offset Voltage: 0.25 mV (Typical)
  • Low Supply Current: 100 µA (Typical)
  • Low Shutdown Current: 45 pA (Typical)
  • Gain Bandwidth of 1 MHz (Typical)
  • Slew Rate: 1 V/µs (Typical)
  • Turnon Time From Shutdown: 5 µs (Typical)
  • Input Referred Voltage Noise (at 10 kHz):
    20 nV/√Hz
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (HBM)
    • 750-V Charged-device model (CDM)

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
LMV342 Order now 2     2.5     5.5     1     1     In to V-
Out    
4     0.107     39     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
1.9         200     86     75     CMOS    
LMV341 Order now 1     2.5     5.5     1     1     In to V-
Out    
4     0.107     39     Catalog     -40 to 125     SC70 | 6
SOT-23 | 6    
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
1.9     Shutdown     200     86     75     CMOS    
LMV341-Q1 Order now 1     2.5     5.5     1     1     In to V-
Out    
4     0.107     39     Automotive     -40 to 125     SC70 | 6
SOT-23 | 6    
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
1.9     Shutdown
Small Size    
200     86     75     CMOS    
LMV344 Order now 4     2.5     5.5     1     1     In to V-
Out    
5     0.107     39     Catalog     -40 to 125     SOIC | 14
TSSOP | 14    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
1.9         200     86     75     CMOS    
LMV344-Q1 Order now 4     2.5     5.5