Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 50 | TUBE |
Features for the SN74LS125A
- Quad Bus Buffers
- 3-State Outputs
- Separate Control for Each Channel
The SN54125, SN54126, SN74125, SN74126, and SN54LS126A are obsolete and are no longer supplied.
Description for the SN74LS125A
These bus buffers feature three-state outputs that, when enabled, have the low impedance characteristics of a TTL output with additional drive capability at high logic levels to permit driving heavily loaded bus lines without external pullup resistors. When disabled, both output transistors are turned off, presenting a high-impedance state to the bus so the output will act neither as a significant load nor as a driver. The 125 and LS125A devices outputs are disabled when G\ is high. The 126 and LS126A devices outputs are disabled when G is low.