Home Power management USB power switches & charging port controllers

TPS2513

ACTIVE

Dual USB Dedicated Charging Port Controllers

Product details

Product type Charge port controller Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 4.5 Operating temperature range (°C) -40 to 125
Product type Charge port controller Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 4.5 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Supports USB DCP shorting D+ line to
    D– line per USB battery charging specification, revision 1.2 (BC1.2)
  • Supports shorted mode (shorting D+ line to D– line) per Chinese Telecommunication Industry Standard YD/T 1591-2009
  • Supports USB DCP applying 2.7 V on D+ Line and 2 V on D- line (or USB DCP applying
    2 V on D+ line and 2.7 V on D– line) (TPS2513, TPS2514)
  • Supports USB DCP applying 2.7 V on D+ line and 2.7 V on D- line (TPS2513A, TPS2514A)
  • Supports USB DCP applying 1.2 V on
    D+ and D– Lines
  • Automatically Switch D+ and D– Lines Connections for an Attached Device
  • Dual USB Port Controller
    (TPS2513, TPS2513A)
  • Single USB port controller
    (TPS2514, TPS2514A)
  • Operating range: 4.5 V to 5.5 V
  • Available in SOT23-6 package
  • Supports USB DCP shorting D+ line to
    D– line per USB battery charging specification, revision 1.2 (BC1.2)
  • Supports shorted mode (shorting D+ line to D– line) per Chinese Telecommunication Industry Standard YD/T 1591-2009
  • Supports USB DCP applying 2.7 V on D+ Line and 2 V on D- line (or USB DCP applying
    2 V on D+ line and 2.7 V on D– line) (TPS2513, TPS2514)
  • Supports USB DCP applying 2.7 V on D+ line and 2.7 V on D- line (TPS2513A, TPS2514A)
  • Supports USB DCP applying 1.2 V on
    D+ and D– Lines
  • Automatically Switch D+ and D– Lines Connections for an Attached Device
  • Dual USB Port Controller
    (TPS2513, TPS2513A)
  • Single USB port controller
    (TPS2514, TPS2514A)
  • Operating range: 4.5 V to 5.5 V
  • Available in SOT23-6 package

The TPS251xx devices are USB dedicated charging port (DCP) controllers. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

The TPS251xx devices are USB dedicated charging port (DCP) controllers. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS251xx USB Dedicated Charging Port Controller datasheet (Rev. D) PDF | HTML 08 Aug 2018
Application note Effective System ESD Protection Guidelines:TPS251x USB Charging Port Controllers 19 Jul 2016
EVM User's guide TPS2513EVM-527 (Rev. B) 10 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2513EVM-527 — TPS2513 Dual Channel, Auto Detect USB Charging Controller Evaluation Module

The Texas Instruments TPS2513EVM-527 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2513 Dual Channel, Auto Detect USB Charging Controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features
User guide: PDF
Not available on TI.com
Simulation model

TPS2513 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM877A.ZIP (39 KB) - PSpice Model
Reference designs

PMP10885 — 85 to 265VAC Input 5V@4.8A Dual Port USB Charger Reference Design

The PMP10885 reference design is capable of charging two devices simultaneously at 2.4A each. The UCC24636 synchronous rectifier controller and CSD18531Q5A FET reduce the rectifier loss and provide high efficiency with a minimal increase in cost.  The TPS2559 provides accurate and independent (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10974 — Universal AC Input 5V/10A/50W PSR Flyback Power Supply With Over 89% Avg Efficiency Reference Design

PMP10974 is a quasi-resonant Flyback power suppy based on the UCC28730 primary side regulation (PSR) controller. The elimination of optocoupler using PSR topology promises higher reliability and lower system cost. The design achieves less than 40mW standby power losses and over 89% average (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9402 — Compact Size Dual 2.5A USB Car Charger Reference Design

PMP9402 is a dual USB car charger. This design utilizes the LM3150, TPS2561 Dual Channel Power Switch and a TPS2513 USB Dedicated Charging Port Controller. This design operates from 6 to 40V in. The output is set to 5V; both channels have a 2.5A current limit. This design has a switching frequency (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10478 — 85 to 265VAC Input 5V@30W Dual Port Charger For Tablets and Smart Phones Reference Design

This reference design is capable of charging two devices at 2.5A each with over 82% efficiency. The UCC24610 synchronous rectifier controller and CSD17312Q5 FET reduce the rectifier loss and provide high efficiency with a minimal increase in cost. The TPS2561A provides accurate and independent (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos