Metastability Performance Of Clocked FIFOs (Rev. A)
This document helps the user understand the metastable performance of TLI clocked FIFOs in asynchronous-system applications. A basic discussion of metastable-operation theory, the equations to calculate metastable failure rates for 1- and 2-stage synchronization, and an approach used for synchronizing the state flags on a series of TI clocked FIFOs is provided. A test setup to measure the failure rate of a device to determine its metastable parameters is given with results for advanced BiCMOS (ABT) and advanced CMOS (ACT) FIFOs.
> View the complete PDF document: scza004a.pdf, (64 kb)