Compact relay

Protection Relay - small form factor integrated circuits and reference designs

Description

Single Function Protection Relays (SFPR) are used for time graded current (over-current or short circuit), voltage (over-voltage, under-voltage, voltage unbalance) and frequency protection application. Single function or compact relays are used in low-voltage applications. They are DIN rail-mountable and are easy to install, operate and commission. The wide-range power supply for AC and DC make these relays universal. Compact relays can be single or three phase relays.

Single function protection relays use MCU with an internal ADC for measuring the electrical parameter. A seven segments LED or character LCD is provided to display measured parameters. LEDs are provided for quick indication of the load status and other system functionalities. One or two relay outputs are provided for disconnecting the load during fault conditions. The parameter settings are configured using keys, rotary switches, or potentiometers provided on the front panel. An RS485 interface with MODBUS protocol is provided for networking.

    TI Designs and products can help,

  • Optimize the cost, size and performance of the MCU with integrated AFE and LED drive for capturing and processing of analog input signals and implementing protection algorithm
  • Power supply designs can help improve efficiency for wide input AC and DC voltages
  • Relay drivers and 7-segment LED drivers can be used depending on the drive requirements.

Technical documents

Application notes & user guides

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 1.02 MB 17 Apr 2018 0

Blogs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.