CT ScannerMedical Imaging Solutions from Texas Instruments |
|
CT ScannerMedical Imaging Solutions from Texas Instruments |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsComputed tomography (CT) is a medical imaging technique that produces three-dimensional images of internal human body parts from a large series of two-dimensional X-ray images taken around a single axis of rotation. When compared with a conventional X-ray radiograph, which is an image of many planes superimposed on each other, a CT image exhibits significantly improved contrast. With the advent of diagnostic imaging systems like CT, where complex and intensive image processing is required, semiconductors play a very important role in developing systems with increased density, flexibility and high performance. X-ray slice data is generated using an X-ray source that rotates around the object with X-ray detectors positioned on the opposite side of the circle from the X-ray source. The whole rotating structure is called gantry and every x-ray shot from a given angle is called profile. Of the order of 1000 profiles per revolution are taken progressively as the object is gradually passed through the gantry. The data acquisition system usually consists of a number of channel cards that have an array of scintillator-photodiode solid state detectors follow by the readout electronics. Each photodiode produces a current proportional to the x-ray intensity that the pixel receives. Traditionally, the channel card has a front-end where the current from the detector is integrated and converted to digital values by ADCs. TI’s DDC products are single-chip solutions for Directly Digitizing low-level Currents from photodiode arrays in CT scanners. Each DDC channel provides a dual switched integrator front-end to process the current coming from one photodiode. This configuration allows for continuous current integration (avoiding any input signal loss): while one integrator output is being digitized by the on board A/D converter, the other is integrating the input current. The digital data from all channel cards is transferred by high-speed link (LVDS interface) to the controller card and onto the image conditioning cards. The image conditioning card is connected to the host computer where the CT images can be viewed. Here, the digital data are combined by the mathematical procedure known as tomographic reconstruction. Within the controller cards, TI DSPs with advanced VelociTI™, very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), are an excellent choice for medical imaging applications. DSPs can be used to provide accurate control of the gantry rotation, the movement of the table (up/down and in/out), tilting of the gantry for angled images, and other functions such as turning the X-ray beam on and off. Another important DSP control functionality is ECG gating used to reduce motion artifacts caused by heart movement. Here, the data acquisition is carefully synchronized with the heartbeat. For interfacing with a PC, gigabit Ethernet transceivers allow for high-speed full-duplex point-to-point data transmissions. The PCI Express™ PHY interfaces the PCI Express Media Access Layer (MAC) to a PCI Express serial link. The CT Scanner application may have ultra-fast transient requirements for high performance DSP and/or FPGAs, where TI’s high-performance non-isolated power modules are well suited. If high PSRR, fast start-up, and low noise are concerns, low-dropout (LDO) linear regulators are available. TI’s portfolio includes voltage supervisors, DC/DC converters, power modules, and LDOs that allows complete flexibility for the user to configure a power solution that meets the sequencing requirements for the system. Recommended Resources Medical Imaging Brochure Medical Imaging BriefApplication Notes (6)
|
| Description | Part # | Company |
| CC1101EM 315 and 433MHz Reference Design | CC1101EM433_REFDES | Texas Instruments |
| CC1101EM 868 and 915MHz Reference Design | CC1101EM868-915_REFDES | Texas Instruments |
| CC1110EM 315MHz Reference Design | CC1110EM315_REFDES | Texas Instruments |
| CC1110EM 433MHz Reference Design | CC1110EM433_REFDES | Texas Instruments |
| CC1111 USB Dongle Reference Design | CC1111USB_REFDES | Texas Instruments |
| CC2430 Anaren Balun Reference Design | CC2430BALUN_REFDES | Texas Instruments |
| CC2430-CC2591EM Reference Design | CC2430-CC2591EM_RD | Texas Instruments |
| CC2430DB Reference Design | CC2430DB_REFDES | Texas Instruments |
| CC2430EM Discrete Reference Design | CC2430EM_DISCRETE_REFDES | Texas Instruments |
| CC2430EM Reference Design | CC2430EM_REFDES | Texas Instruments |
| CC2500 Reference Design (62 mil layer spacing) | CC2500_REFDES_062 | Texas Instruments |
| CC2500EM Reference Design | CC2500EM_REFDES | Texas Instruments |
| CC2511 USB Nano Dongle Reference Design | CC2511NANO_REFDES | Texas Instruments |
| CC2511 USB-Dongle Reference Design | CC2511USB_REFDES | Texas Instruments |
| CC2520EM Reference Design | CC2520EM_REFDES | Texas Instruments |
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 11.6 MB | 05 Aug 2010 | 6555 | |||
| 2.38 MB | 08 Jun 2010 | 2176 |
| Name | Part # | Company | Software/Tool Type |
| C6452 DSP Evaluation Module | TMDXEVM6452 | Texas Instruments | Development Boards/EVMs |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| TMS320C6455 Evaluation Module | TMDXEVM6455 | Texas Instruments | Development Boards/EVMs |
| Title | Abstract | Type | Size (MB) | Date | Views |
|---|---|---|---|---|---|
| 228 KB | 09 Jun 2011 | 1323 | |||
| 208 KB | 25 Apr 2011 | 3909 |
| Title | Abstract | Type | Size (MB) | Date | Views |
|---|---|---|---|---|---|
| 914 KB | 23 Feb 2012 | 1158 | |||
| 1014 KB | 17 May 2011 | 2287 | |||
| 562 KB | 21 Dec 2010 | 1360 | |||
| 423 KB | 09 Nov 2010 | 1099 | |||
| 5.27 MB | 20 Jun 2010 | 1013 | |||
| 333 KB | 08 Jun 2010 | 889 | |||
| 358 KB | 18 Mar 2009 | 36 | |||
| 115 KB | 03 Nov 2008 | 819 | |||
| 187 KB | 31 Oct 2008 | 875 | |||
| 80 KB | 17 Jul 2007 | 424 | |||
| 66 KB | 24 Aug 2004 | 1181 | |||
| 107 KB | 07 Jan 2004 | 654 | |||
| 70 KB | 01 May 2003 | 8 | |||
| 89 KB | 01 May 2003 | 10 |
All TI End-Equipment Solutions
| Name | Type | Available During |
Multicore Software Development Kit (MCSDK) Online Training
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices. |
On-Line Training | On Demand |
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices. |
On-Line Training | On Demand |
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps |
On-Line Training | On Demand |
C66x Multicore SOC Online Training for KeyStone Devices
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices |
On-Line Training | On Demand |
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |