Field Transmitter: Pressure SensorField Transmitter: Pressure Sensor Solutions from Texas Instruments. |
|
Field Transmitter: Pressure SensorField Transmitter: Pressure Sensor Solutions from Texas Instruments. |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsPressure sensors convert a physical value - weight, tire pressure, level, force, and flow-into a differential signal in the mV/V range and are referred to as metal thick-film, ceramic or piezo-resistive. The majority of designers use the cost-effective piezo-sensors (25mbar - 25bar) that are nonlinear, temperature dependent and have large offset and offset drift, and require attention for electronic calibration and compensation. Sensor Signal Conditioning - performs all necessary functions to calibrate, compensate for temperature variance, scale, and linearize the sensor signal. Analog/Digital Processing - there are two ways to convert and linearize the sensor signal. The analog technique results in an analog solution and provides an analog output. This technique is inexpensive and fast, but limited to a maximum of 11- to 16-bit resolution. Digital is more precise, up to 24 bits, and provides a digital output at moderate speed. There are highly integrated solution, like the PGA309, tailored for bridge pressure sensors comprising precision, low-drift programmable gain instrumentation amplifiers using auto-zero techniques and include programmable fault monitors and over/under scale limiters. The PGA309 also offers a digital temperature compensation circuit. Other recommended lowest-noise amplifier and instrumentation amplifier for pressure sensor conditioning include the OPAx227, OPAx132, INA118 and INA122, INA326. Microcontrollers with integrated ADCs - TI's MSP430 and MSC12xx integrated microcontroller solutions family allow the definition of filters and thresholds of critical pressure levels. These are often transmitted back to a central station through the digital interface of RS-485 or CAN for recording and operator review. Additionally, the ADS125x are precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converters with 18 to 24-bit resolution operating from a single +5V supply. The delta-sigma architecture supports wide dynamic range and guarantees no missing codes. They are designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weigh scales. Clocks - The CDCE9xx clock families are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. They generate up to 9 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using independent configurable PLLs. Interface / Connectivity Traditional analog (4 - 20mA) and RS-232/RS-485 interfaces remain popular choices for industrial control and sensor applications. Looking forward, designers are integrating mainstream wired interfaces such as Ethernet, USB, and CAN, into their products. In addition, wireless options such as ZigBee, Bluetooth, and other Low Power Wireless protocols are becoming more prevalent. TI is committed to provide solutions for both traditional and emerging industrial interfaces. For example, TI recently introduced the ISO1050, the world's first isolated CAN transceiver. Power - LDOs are good for low noise power for amplifiers and data converters because they provide low-ripple power rails leading to better signal fidelity. The REF31xx family are precision, low power, low dropout, series voltage references available in tiny SOT23-3 package. The REF31xx does not require a load capacitor, but is stable with any capacitive load and can sink/source up to 10mA of output current. Application Notes (13)
|
| Description | Part # | Company |
| CC1100EM 315-433MHz Reference Design | CC1100EM433_REFDES | Texas Instruments |
| CC1101EM 868 and 915MHz Reference Design | CC1101EM868-915_REFDES | Texas Instruments |
| CC1150EM 315-433MHz Reference Design | CC1150EM433_REFDES | Texas Instruments |
| CC1150EM 868-915Mhz Reference Design | CC1150EM868_REFDES | Texas Instruments |
| CC2500 Reference Design (62 mil layer spacing) | CC2500_REFDES_062 | Texas Instruments |
| CC2500EM Reference Design | CC2500EM_REFDES | Texas Instruments |
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 302 KB | 28 Mar 2012 | 0 | |||
| 12.79 MB | 09 Feb 2012 | 0 | |||
| 246 KB | 03 May 2011 | 0 | |||
| 916 KB | 22 Mar 2011 | 0 | |||
| 175 KB | 11 Jun 2010 | 0 |
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 219 KB | 11 May 2011 | 0 | |||
| 827 KB | 31 Mar 2008 | 0 |
| Name | Part # | Company | Software/Tool Type |
| CC1101 Development Kit 868-915MHz | CC1101DK868-915 | Texas Instruments | Development Boards/EVMs |
| CC2520 Evaluation Module Kit | CC2520EMK | Texas Instruments | Development Boards/EVMs |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| MSP430 USB Stick Development Tool | EZ430-F2013 | Texas Instruments | Development Boards/EVMs |
All TI End-Equipment Solutions
| Name | Type | Available During |
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps |
On-Line Training | On Demand |
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices. |
On-Line Training | On Demand |
Introduction to Stellaris® ARM Cortex™-M3 MCUs
TI's Stellaris MCUs pair the ARM Cortex-M3 core along with advanced communication capabilities... |
On-Line Training | On Demand |
Implementing Digital Motor Control with High Performance, Low Cost MCUs
Advanced digital motor control was only an option for high end motor drives and expensive equipment up until now. |
On-Line Training | On Demand |
Motor Control and PFC Developer’s Kits Overview
Motor Control and PFC Developer’s Kits are the industry’s first ..... |
Video | On Demand |