Central Inverters

Grid-tie Inverter

Description

Photovoltaic (PV) installations tied to the grid are usually built with arrays of modules connected in series to string inverters. For large arrays installations with a capacity greater than 10 kW, a Solar Central Inverter performs the conversion of the PV cells’ variable DC power to AC power. Multiple string inputs are combined at the DC input of the central inverter. After the DC combination, each combined input proceeds through voltage and current sensing subsystems, individual DC/DC converters, and individual DC/AC converters. The AC outputs are combined before being tied to the grid. Consequently, two advantages of the central inverter are more efficient power conversion and low capital price per watt

.

With the rapid worldwide market growth in solar energy, innovation continues to drive inverter design. Modern inverters need to have proven reliability across various grid types, while increasing conversion efficiency and integrating new safety and control features. TI reference designs enable designers to evaluate every part of the inverter system to ensure they are choosing the optimal technologies to meet their customer demands. From the gate driver to push higher voltage MOSFETs and IGBTs as efficiently as possible, to the digital power control loops for more robust AC generation, down to the analog signal chain for accurate sensing, our inverter reference designs provide the components required to evaluate the full system. TI also provides designs and software for more emerging features before they are common place in the market, including integrated DC arc fault detection and advanced grid communication connectivity

.

Technical documents

Application notes & user guides

Application Notes (8)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 11 Jan 2018 167
HTM 8 KB 01 Aug 2017 346
HTM 8 KB 23 Jul 2013 142
HTM 8 KB 06 May 2013 186
HTM 8 KB 09 Jul 2012 101
HTM 9 KB 29 May 2012 229
HTM 8 KB 24 Jan 2011 38
HTM 8 KB 29 Dec 2010 56

Product bulletin & white papers

White Papers (2)

Title Abstract Type Size (MB) Date Views
PDF 1.07 MB 28 May 2014 78
PDF 103 KB 07 Apr 2010 59

Support & training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Other Support

Blogs & authored articles

Blogs