Logistics Robot Teach Pendant (HMI)

Logistics Robot HMI (Human Machine Interface)

Description

Different variants of logistics robots require a human machine interface (HMI) to provide an additional visual interface to an operator instead of being controlled from external controllers only, in example via a wireless connection. Robotics HMI TI Designs from Texas Instruments show possible ways of implementing the different subsystems of such a HMI. For the embedded part designs based on SitaraTM processors with superior processing performance and the abilitiy to control a touch screen panel are available. Moreover, solutions for different interfaces like USB or SD cards are shown. If wireless connectivity is needed designs using TI’s wireless products portolio are shown. For the analog part, designs for power management and control inputs are provided.

For more information on HMI panels also look at:
HMI: Industrial Monitor

Application notes & user guides

User Guides (1)

Title Abstract Type Size (KB) Date Views
pdf 22.75 MB 26 Jan 2017 10491

Selection & solution guides

Solution Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 1.52 MB 20 Nov 2015 4119
PDF 2.31 MB 28 Oct 2014 2004

Product bulletin & white papers

Product Bulletin (1)

Title Abstract Type Size (MB) Date Views
PDF 779 KB 22 Jan 2016 584

White Papers (4)

Title Abstract Type Size (MB) Date Views
PDF 1.04 MB 30 Jan 2018 664
PDF 619 KB 03 Mar 2015 664
PDF 322 KB 25 Mar 2014 2090
PDF 235 KB 21 Nov 2013 649

Blogs & authored articles

Blogs

Similar end equipment solutions

TI End-Equipment

All TI End-Equipment Solutions

Support & training

Other Support