Mixed module (AI,AO,DI,DO)

Programmable Logic Controller (PLC), DCS & PAC: Mixed Module (AI/AO/DI/DO)

Description

Our integrated circuits and reference designs enable designers to build a mixed module using a combination of analog input, output and digital input, output.

Mixed module designs often require:

  • Highly efficient isolated power supply with advanced protection and diagnostics
  • Precision signal chain for input filtering
  • Driving capabilities at 24 V nominal voltage
View more

Technical documents

Application notes & user guides

Application Notes (1)

Title Abstract Type Size (KB) Date
PDF 53 KB 04 Feb 2019

Blogs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.