Motor Control: Brushed DC

Block Diagram (SBD) for Brushed DC Motor System featuring microcontrollers, gate drivers, isolation, industrial interface and power management.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

Schematic Block Diagram for Brushed DC Motor Controller

Brushed DC Motor Overview

Brushed DC motors use brushes for commutation. The armature, or rotor, has windings that are terminated to a commutator. Brushes make or break contacts and provide power to the armature.

The stator may have two or more permanent magnets; opposing stator magnet polarities and energized windings attract each other, causing the rotor to rotate. When the rotor comes to an aligned position with the stator, the brushes move across the commutator and energize the next winding.

Brushed DC motors require maintenance and have linear torque/current curves. These motors are easy to control, as speed and torque are proportional to current and voltage.

Microcontrollers

Any MCU family with four pulse-width modulator (PWM) signals can be used to drive the H-bridge DC/DC converter connected to a brushed DC motor. Depending on the sophistication of the control algorithm, feedback control is possible using hall sensors or encoders.

Given its ultra-low-power operation capabilities in active and sleep modes, TI's MSP430 can be an ideal choice to control low-end, battery-operated brushed DC motor systems.

Both C2000™ and Stellaris™ MCUs have QEI inputs to accept encoder inputs. Hercules® MCUs accept encoder inputs via the flexible HET Co-Processor. The C2000 MCU family is preferred if high performance and real-time operation are required. Mid-end system requirements can be met with either C2000 or Stellaris MCUs. The RM4 and TMS570 Hercules Safety MCUs are preferred when the system requires certification against safety standards such as IEC61508 and can support a range of performance requirements.

Isolation

TI digital isolators have logic input and output buffers separated by TI's silicon dioxide (SiO2) isolation barrier, providing 4 kV of isolation.

Used in conjunction with isolated power supplies, these devices block high voltages, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

Interface/Connectivity

Traditional analog RS-232/RS-485 interfaces remain popular choices for motor-control applications. Looking forward, designers are integrating mainstream interfaces such as Ethernet, USB and CAN into their products. TI is committed to providing solutions for both traditional and emerging industrial interfaces. For example, TI recently introduced the ISO1050, the world's first isolated CAN transceiver.

Power Management

Texas Instruments offers power management IC solutions, ranging from standard ICs to high-performance, plug-in, power-brick, digital-power MOSFETs and integrated power modules.

From AC/DC and DC/DC power supplies, linear regulators and non-isolated switching DC/DC regulators to PMICs and power and display solutions, Texas Instruments power management IC solutions can help you complete your project.

Application Notes (3)

Title Abstract Type Size (KB) Date Views
HTM 8 KB 06 Sep 2011 880
HTM 8 KB 06 Sep 2011 910
HTM 8 KB 06 Sep 2011 765
    

Reference Designs

Description Part # Company
Boost (24V@2A) for Motor Control PMP2822 Texas Instruments

Selection and Solution Guides

Selection Guides (5)

Title Abstract Type Size (KB) Date Views
PDF 5.55 MB 11 Apr 2013 14094
PDF 8.94 MB 11 Mar 2013 31158
PDF 686 KB 09 Nov 2012 3329
PDF 6.5 MB 24 Feb 2012 29019
PDF 16.33 MB 17 Nov 2011 1463

Solution Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 3.94 MB 26 Oct 2012 24497

Tools and Software

Name Part # Company Software/Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Texas Instruments SW Development Tools, IDEs, Compilers

Product Bulletin & White Papers

Product Bulletin (1)

Title Abstract Type Size (MB) Date Views
PDF 216 KB 17 Oct 2012 4717

White Papers (3)

Title Abstract Type Size (MB) Date Views
PDF 1.17 MB 04 Oct 2012 4197
PDF 179 KB 20 Apr 2012 3815
PDF 1.64 MB 02 Sep 2011 2225

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
Recorded Content   On Demand  
Recorded Content   On Demand  
Recorded Content   On Demand  
Recorded Content   On Demand  
Recorded Content   On Demand  

See More Training & Events

Other Support