PLC/DCS I/O Module: Analog Input

Analog Input for PLC/PAC/DCS – System Block Diagram

Block Diagram

Click on the colored blocks to view or sample recommended solutions


Design Considerations

PLC/DCS I/O Module: Analog Input

I/O modules are building blocks of industrial control systems used in end equipment such as PLC (Programmable Logic Controllers), PAC (Programmable Automation Controller) and DCS (Distributed Control Systems). Analog input modules capture and measure signals such as temperature, pressure, flow, level, vibration and motion. These parameters are transmitted from equipment such as sensors and other field devices on the factory floor in the form of current or voltage. Current-loops typically range from 4-20mA while voltage inputs can be single ended or differential ranging from 0-5V, 0-10V, +/-5V and +/-10V.

Signal Chain

The measurement accuracy is typically determined by the ADC resolution with thermocouple applications needing up to 24 bits. Delta sigma ADCs are a good choice with some products having a built-in PGA and Mux. Some products also offer ratio-metric measurement with built-in current sources and voltage biases for ungrounded thermocouples. Typical sampling rates top out at 1 KSPS to measure slow changing variables like temperature, pressure, level and flow. Specialized applications like plastic injection and systems which aggregate a large number of channels need larger sampling speeds of up to 500 KSPS. SAR ADC’s are a good choice for these applications. Simultaneous sampling architectures are used for modules used in condition monitoring, motion control and power automation.

Signal conditioning considerations include high input impedance when interfacing to sensors with low source impedance which is achieved with input buffers and INA's (Instrumentation Amplifiers). Other considerations are large common mode voltage range and common mode rejection of interference from motors, ac power lines and other sources which inject noise on the analog inputs. Since the inputs could be signals from thermocouples and other low level sensors, low offset voltages as well as minimal drift of the offset voltage over temperature is needed to maintain accuracy. Precision bipolar op amps are used extensively. Differential amps can be used when the common mode range is greater than the power supply rails. Finally, PGA's (Programmable Gain Amplifiers) can be used when the input voltage range can vary over multiple sensor types.

Processor

Development platforms and software tools in addition to support which quickens time to market are highly desired. Connectivity options ranging from Ethernet ports to UARTs to simple SPI ports are desired. Ethernet enables integration of field devices to the corporate enterprise network. Most industrial control applications need simple low cost PLC's with lots of digital I/O and integrated functions. These include fault diagnostics, watchdog timers, low power, multiple SPI ports, UART's, integrated analog peripherals like ADCs and PWM outputs which perform similar functions to DACs. MCU's (Micro Controller Units) are a good choice for these applications. For applications which push capabilities and need higher loop rates along with advanced control algorithms to handle multiple functional domains like logic, PID control and motion, higher performance MPU's (Micro processing Units) are needed.

Industrial applications need to support a multitude of communication options. Many of TI's processors include a Real time Processing Unit (PRU) to support a truly programmable approach for these communication standards. In addition, the ARM architecture offers the performance and low power needed for mission critical functions.

Interface

There are a number of field bus options - both serial (RS-485, DeviceNet, Profibus, CAN etc.) and Ethernet based. Extended cable reach and diagnostics to debug wire breaks provides system designers significant value. Integrated digital isolation on the interface transceivers is highly desirable to reduce board space. In addition the interface between the ADC and the controller can be digitally isolated either by using opto-couplers or TI isolators built with capacitive technology.

Microcontroller

The Hercules™ Safety MCUs offer an ARM Cortex-R4F based solution and are certified suitable for use in systems that need to achieve IEC61508 SIL-3 safety levels. These MCUs also offer integrated floating point, 12 bit ADCs, motor-control-specific PWMs and encoder inputs via its flexible HET Timer co-processor. Hercules Safety MCUs can also be used to implement scalar and vector-control techniques and support a range of performance requirements.

Power

To protect against transients and ground loops, the field side which interfaces to sensors is electrically isolated from the control side. This is done on a per channel basis or by isolating groups of channels from each other and from the control side. The design can be customized for performance and cost by using a DC-DC converter and discrete components or pre-built isolated DC-DC converter modules can be used. Other considerations include high efficiency and integration along with smaller packages. Picking a DC-DC converter with a large input range will protect again supply transients. Finally, using LDO's with good PSRR (Power Supply rejection Ratio) to supply the precision analog circuitry will reduce the power supply ripple and preserve system accuracy and resolution.

Application Notes (11)

Title Abstract Type Size (KB) Date Views
HTM 9 KB 28 Feb 2013 11789
HTM 8 KB 26 Oct 2012 3203
HTM 8 KB 26 Oct 2012 2402
HTM 8 KB 13 Jan 2011 2388
HTM 8 KB 26 May 2010 2019
HTM 8 KB 28 Oct 2009 3840
PDF 190 KB 12 Oct 2007 2205
PDF 177 KB 10 Oct 2005 1494
HTM 8 KB 14 Feb 2005 1127
HTM 8 KB 02 Oct 2000 2792
HTM 8 KB 27 Sep 2000 1106
    

Reference Designs

Description Part # Company
AM1810 Profibus Evaluation Module TMDXEVM1810 Texas Instruments

Selection and Solution Guides

Selection Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 4.16 MB 23 Jul 2009 10279

Solution Guides (3)

Title Abstract Type Size (KB) Date Views
PDF 413 KB 22 May 2013 513
PDF 827 KB 31 Mar 2008 943
PDF 3.09 MB 19 Jun 2007 1137

Tools and Software

Name Part # Company Software/Tool Type
ADS1248 Performance Demonstration Kit ADS1248EVM-PDK Texas Instruments Evaluation Modules & Boards
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Texas Instruments SW Development Tools, IDEs, Compilers
PROFIBUS on AM1810 ARM® MPUs and OMAP-L138 DSP+ARM Processors PROFIBUS Texas Instruments SW Development Tools, IDEs, Compilers

Product Bulletin & White Papers

White Papers (2)

Title Abstract Type Size (MB) Date Views
PDF 522 KB 06 Feb 2013 2750
PDF 2.62 MB 17 Nov 2011 4136

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  

See More Training & Events

Other Support