Pulse Oximetry

Medical Solutions from Texas Instruments

Block Diagram

Click on the colored blocks to view or sample recommended solutions


AC/DC Adaptor

Design Considerations

Pulse Oximetry Block Diagram

Schematic Block Diagram for Pulse Oximeters

TI's TMS320C5515 DSP Evaluation Module together with TI's pulse oximeter analog front-end module make up the new C5505 PO or SpO2 Medical Development Kit (MDK) which provides developers access to a development tool set that offers a complete signal chain solution along with software to save months of development time and for portable patient monitoring applications that demand battery efficiency.

Pulse oximeters measure arterial blood oxygen saturation by sensing absorption properties of deoxygenated and oxygenated hemoglobin using various wavelengths of light. A basic meter is comprised of a sensing probe attached to a patient's earlobe, toe, finger, or other body locations, and data acquisition system for the calculation and display of oxygen saturation level, heart rate, and blood flow.

Low-End Portable Pulse Oximeter

For low-end designs, TI's family of highly integrated MSP430 Ultra-Low-Power microcontrollers (MCUs) reduces the number of external components needed in the design. Since elements of the signal chain, power management and display driver are integrated into the MCU.

Signal Acquisition Challenges: An inverting resistor-feedback configuration is commonly used with the gain amplifier in the signal chain. However, large feedback resistor values may drive extreme output swings with small changes in light intensity due to the sensitivity level of the circuit. Some designs may benefit from driving the output swing down to or below ground. Dual supply Auto-zero trans-impedance amplifiers allow the output swing to ground and single supply devices swing very close to ground. A pull-down resistor tied to -5V allows the output to swing slightly below ground, minimize errors as the output gets very close to 0V. TI offers a family of transimpedance amplifiers that provide extremely high precision, excellent long-term stability, and very low 1/f noise.

Mid-Range and High-End Portable Pulse Oximeters

For mid and high-end implementations, higher performance processors and higher precision analog components with low supply current could be required. TI's low power DSP technology can eliminate signal distortion caused by other light sources or motion occurring while readings are taken, extracting only the signal of interest. DSP technology allows accurate readings of very low level signals through sophisticated algorithms. This additional processing capability is very useful in pulse oximeters measuring the absorption of additional wavelengths to detect the saturation of other species of hemoglobin.

Signal Acquisition Challenges: TI's precision switched integrator transimpedance amplifiers do not have the thermal noise of feedback resistors and do not suffer from stability problems commonly found in transimpedance amps using large feedback resistor. Using one photodiode with two integrator transimpedance amplifiers eliminates dark current and ambient light errors, since errors common to both can be subtracted. Additionally, these amplifiers allow for synchronized sampling at an integer multiple of the AC line frequency, providing extremely high noise rejection. Transimpedance gain can be easily changed by manipulating on-chip settings. Also, TI's high precision ADCs offer small packaging, excellent AC/DC performance, and single-chip solution for measuring photodiodes.

In general, Pulse Oximeters require ultra-low power consumption, and low noise power rails; in order to support extended battery life and precision measurements. TI's buck-boost converters provide support for Li-ion battery technologies, and 96% efficiency. For additional low noise power rails, high PSRR LDOs are also available. Requirements for wall-plug and USB-port charging can be addressed with the TI's linear lithium low single-cell charger family. Innovative next-generation gas gauge solutions are offered with "Impedance Track" to automatically learn/detect battery characteristics, extending both battery life and system run time.

Application Notes (6)

Title Abstract Type Size (KB) Date Views
HTM 9 KB 09 Feb 2012 3396
HTM 9 KB 21 Sep 2009 2622
HTM 9 KB 18 Dec 2008 1181
HTM 8 KB 19 Nov 2008 1385
HTM 8 KB 19 Aug 2008 3543
HTM 9 KB 26 Jul 2007 1527
    

Reference Designs

Description Part # Company
CC1110EM 315MHz Reference Design CC1110EM315_REFDES Texas Instruments
CC1110EM 433MHz Reference Design CC1110EM433_REFDES Texas Instruments
CC1150EM 315-433MHz Reference Design CC1150EM433_REFDES Texas Instruments
CC1150EM 868-915Mhz Reference Design CC1150EM868_REFDES Texas Instruments
CC2500 Reference Design (62 mil layer spacing) CC2500_REFDES_062 Texas Instruments
CC2500EM Reference Design CC2500EM_REFDES Texas Instruments
CC2511 USB Nano Dongle Reference Design CC2511NANO_REFDES Texas Instruments
CC2511 USB-Dongle Reference Design CC2511USB_REFDES Texas Instruments
CC2520EM Reference Design CC2520EM_REFDES Texas Instruments

Selection and Solution Guides

Selection Guides (6)

Title Abstract Type Size (KB) Date Views
PDF 9.09 MB 02 May 2013 13246
PDF 3.56 MB 02 May 2013 1115
PDF 4.72 MB 02 May 2013 1596
PDF 9.03 MB 02 Apr 2013 13246
PDF 6.5 MB 24 Feb 2012 30183
PDF 11.49 MB 05 Aug 2010 3407

Tools and Software

Name Part # Company Software/Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Texas Instruments SW Development Tools, IDEs, Compilers
MSP430FG43X Flash Emulation Tool MSP-FET430P430 Texas Instruments Evaluation Modules & Boards

Product Bulletin & White Papers

Product Bulletin (3)

Title Abstract Type Size (MB) Date Views
PDF 151 KB 26 Jun 2009 2496
PDF 180 KB 14 Apr 2009 1001
PDF 84 KB 21 Apr 2006 720

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   19 Sep 2013  
In-Person   17 Sep 2013  -  19 Sep 2013  
In-Person   02 Jul 2013  -  05 Jul 2013  
Recorded Content   On Demand  

See More Training & Events

Other Support