Power supply module

Relay power supply module integrated circuits and reference designs

Description

Our integrated circuits and reference designs help you protect your grid assets by creating a highly efficient power supply that generates a clean isolated DC power output, while meeting EMI/EMC requirements and protects against fault conditions.

Isolated power supply modules for protection relays often require:

  • Operating with wide input range from 24-250 V for DC and 88-276 V for AC
  • Achieving high efficiency for multiple rails (24 V, 12 V, 5 V)
  • Providing output during dips and interruptions per IEC61000-4-11/ IEC61000-4-29
  • Reducing output ripple and low EMI
View more

Technical articles

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.