Video Doorbell / Baby MonitorBlock diagram (SBD) for a Video Doorbell or Baby Monitor featuring TI’s High End Processors, Analog Audio Codecs, Power Management Devices. |
|
Cart |
Video Doorbell / Baby MonitorBlock diagram (SBD) for a Video Doorbell or Baby Monitor featuring TI’s High End Processors, Analog Audio Codecs, Power Management Devices. |
|
Block DiagramClick on the colored blocks to view or sample recommended solutions
Design ConsiderationsAlthough two seemingly disparate solutions, the video doorbell and baby monitor security systems provide similar functionality in terms of transferring video and audio from one location to another and have almost identical requirements in this regard. There a few minor differences but the main ones are in connectivity and the power supplied. A video doorbell can be connected wired or wireless, whereas a baby monitor typically has only a wireless connection. Since a video doorbell is integrated into a home or building's infrastructure, Power-over-Ethernet, 24 V AC or any other offline voltage is provided. At the heart of the system is a low-power embedded processor - DM3xx, OMAP-L13x, or AM35xx. Live video display without video encoding can be implemented with roughly less than 100 mW total system power consumption. Even with full video encoding (needed for compression or storage) less than 400 mW total system power is consumed. The core subsystem includes: Processor - Performs the processing and synchronization of video and audio, and controls the user interface.
Audio - A video doorbell / baby monitor requires two audio codecs; one for the capture side and the other for the display. While the DM365 has a built-in mono audio codec, all other processors require external audio codecs for audio input/output. External audio codecs can be connected to any of our embedded processors included in this block diagram via the McBSP port. Memory - Stores executing code, data/parameters, video and sound. DDR2 memory is typically most used with our video processors. For this, we have specialized memory power devices that provide all the power rails needed for DDR, DDR2, DDR3, and DDR3L memory. Power Conversion - An AC/DC wall adaptor is used for a baby monitor application whereas for video doorbells an offline home/building power supply is used as it is readily available. Another power option is Power-over-Ethernet (PoE) where a wired Ethernet connection is used. Optional Equipment – Dependent on the customer's requirements a remote display, a notebook, a digital video recorder, or even a single-board computer with human-machine interface (HMI) may be connected. For a video doorbell displaying an image remotely and having the capability to store the data into a hard disk gives the end user added functionality. Connecting the system to computing platforms further enhances the user experience. |
| Description | Part # | Company |
| Wide Input Range 15W PoE Converter | PMP6659 | Texas Instruments |
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 8.94 MB | 11 Mar 2013 | 36482 | |||
| 3.02 MB | 19 Apr 2011 | 5812 | |||
| 4.16 MB | 23 Jul 2009 | 10279 |
| Title | Abstract | Type | Size (KB) | Date | Views |
| 3.09 MB | 19 Jun 2007 | 1137 |
| Name | Part # | Company | Software/Tool Type |
| TMS320DM355 Digital Video Evaluation Module | TMDSEVM355 | Texas Instruments | Development Kits |
| Adobe Flash Player 10.x | California Software Labs | Evaluation Modules & Boards | |
| IP Video Door Phone Solution | California Software Labs | Reference Designs |
| Title | Abstract | Type | Size (MB) | Date | Views |
|---|---|---|---|---|---|
| 667 KB | 05 Mar 2012 | 1981 | |||
| 56 KB | 08 Sep 2005 | 997 | |||
| 55 KB | 08 Sep 2005 | 1104 |
All TI End-Equipment Solutions
| Name | Type | Available During |
| Recorded Content | On Demand | |
| In-Person | 18 Sep 2013 | |
| In-Person | 17 Sep 2013 - 19 Sep 2013 | |
| In-Person | 14 Aug 2013 | |
| In-Person | 01 Aug 2013 |