DRV8323RH Three-Phase Smart Gate Driver With Buck, Shunt Amps (Hardware Interface) Evaluation Module

(ACTIVE) BOOSTXL-DRV8323RH

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The BOOSTXL-DRV8323RH is a 15A, 3-phase brushless DC drive stage based on the DRV8323RH gate driver and CSD88599Q5DC NexFETTM power blocks.  The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this EVM ideal for sensorless BLDC algorithms.  The module supplies MCU 3.3V power with an integrated 0.6A step down buck regulator.  The drive stage is fully protected with short circuit, thermal, shoot-through, and under voltage protection and easily configurable via different hardware configuration pins.

Features
  • 6- to 54-V Operation
  • 15 A continuous / 20 A peak H-bridge output current15 A continuous / 20 A peak H-bridge output current
  • Three Integrated Current Shunt Amplifiers
  • Sensored or Sensorless BLDC Firmware Available


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

BOOSTXL-DRV8323RH:
DRV8323RH Three-Phase Smart Gate Driver Evaluation Module

$79.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (5)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 5521 27 Mar 2018 2,680
PDF 596 20 Mar 2018 440
PDF 848 08 Feb 2017 535
PDF 115 08 Feb 2017 493
PDF 2005 08 Feb 2017 420
Design files (1)
Title Abstract Type Size (KB) Date Views
ZIP 3112 07 Apr 2017 410

Software (2)


Design Kits & Evaluation Modules (3)

Name Part Number Tool Type
InstaSPIN™-FOC enabled C2000 Piccolo MCU F28027 LaunchPad Development Kit  LAUNCHXL-F28027F  Evaluation Modules & Boards 
InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad  LAUNCHXL-F28069M  Evaluation Modules & Boards 
MSP430F5529 USB LaunchPad Evaluation Kit  MSP-EXP430F5529LP  Evaluation Modules & Boards 

TI Devices (7)

Part Number Name Product Family
CSD88599Q5DC  60 V Half-Bridge NexFET™ Power Block  Power MOSFET 
DRV8320R  60V Three-Phase Smart Gate Driver With Buck Regulator  Brushless DC (BLDC) Drivers 
DRV8323  60V Three-Phase Smart Gate Driver With Three Current Shunt Amplifiers  Brushless DC (BLDC) Drivers 
DRV8323R  60V Three-Phase Smart Gate Driver With Buck Regulator and Three Current Shunt Amplifiers  Brushless DC (BLDC) Drivers 
MSP430F5529  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 Ultra-Low-Power MCUs 
TMS320F28069M  Piccolo Microcontroller with InstaSPIN-MOTION  C2000 Real-Time Control MCUs 
TPD4S009  4-Channel ESD Solution for High-Speed Differential Interface  Circuit Protection 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs