6LoWPAN Sub1GHz Evaluation kit Status: ACTIVE

CC-6LOWPAN-DK-868

Description/Features

Technical Documents

Support & Community

Order Now



Description

The CC-6LOWPAN-DK-868 is a complete development kit for a sub-1 GHz 6LoWPAN system. The kit offers a flexible development platform for Sensinode’s NanoStack running on the CC430 and CC1180 devices.

 

The kit contains two 6LoWPAN network nodes based on CC430F5137, two nodes based on CC1180 + MSP430F5438A and an IPv6 to 6LoWPAN gateway.

 

The development kit demonstrates an example of a typical sensor network with a simple Network Analyzer software running on the nodes. The nodes are automatically given a unique IPv6 address and can be pinged from a PC using standard tools.

 

Please read more on the wiki page http://processors.wiki.ti.com/index.php/CC-6LoWPAN 

 

Updated software and documentation for the kit can be found on Sensinode’s web page http://www.sensinode.com/EN/products/software/ti-cc-6lowpan-kit.html.

Features

The kit contains the following hardware

 

 2 x CC1180 Demonstration Boards with MSP430F5438A application processor
 2 x CC430F5137 Boards
 1 x OMAP L138 Experimenter Board acting as IPv6-6LoWPAN gateway
 1 x CC1180 Evaluation Module and Adapter Board for the gateway
 1 x SD card with the Linux kernel and SW for the gateway
 1 x MSP-FET430UIF for programming the host MCUs
 Cables, antennas and documentation
 
This kit is for applications in the 868 MHz frequency band and can quickly be reconfigured for operation in the 915 MHz ISM band.



Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

CC-6LOWPAN-DK-868:
6LoWPAN Sub1GHz Evaluation Kit

$899.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 3924 12 Sep 2011 2,010
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 266 12 Sep 2011 359

Reference Designs (2)

Name Part Number Tool Type
CC1180DB Reference Design  CC1180DB-RD  Reference Designs 
CC1180EM Reference Design  CC1180EM-RD  Reference Designs 

TI Devices (1)

Part Number Name Product Family
CC1180  Sub-GHz 6LoWPAN Network Processor  Mesh and IP Networks 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number