Evaluation Board for High-Speed Dual Op Amp in the 8-Pin MSOP Package
LMH730123
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin MSOP package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The performance can then be evaluated under the test conditions of your choice. Power supplies, analog signal source, and other measurement equipment shall be provided by the user.

Features
  • Accommodates various high-speed Op Amp
  • Allows quick and easy evaluation
  • Serves as reference design to aid in high-speed PCB layout
  • Utilizes surface-mount components

 


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMH730123/NOPB:
Evaluation Board for High-Speed Dual Op Amp in the 8-Pin MSOP Package

$10.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 322 07 May 2012
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (1)


TI Devices (9)

Part Number Name Product Family
LM8262  RRIO, High Output Current & Unlimited Cap Load Op Amp in MSOP  Operational amplifiers (op amps) 
LM8272  RRIO, High Output Current & Unlimited Cap Load Op Amp in Miniature Package  Operational amplifiers (op amps) 
LMH6622  Dual Wideband, Low Noise, 160MHz, Operational Amplifiers  Operational amplifiers (op amps) 
LMH6626  Single/ Dual Ultra Low Noise Wideband Operational Amplifier  Operational amplifiers (op amps) 
LMH6643  Dual Channel, Low Power, 130MHz, 75mA Rail-to-Rail Output Amplifier  Operational amplifiers (op amps) 
LMH6646  Dual Channel, 2.7V, 650µA, 55MHz Rail-to-Rail Input and Output Amplifier  Operational amplifiers (op amps) 
LMH6655  Dual Channel, Low Power, 250 MHz, Low Noise Amplifiers  Operational amplifiers (op amps) 
LMH6658  270MHz Single Supply, Single & Dual Operational Amplifiers  Operational amplifiers (op amps) 
LMH6682  Dual Channel, 190MHz, Single Supply Operational Amplifier  Operational amplifiers (op amps) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles