LM8272 RRIO, High Output Current & Unlimited Cap Load Op Amp in Miniature Package | TI.com

LM8272
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
RRIO, High Output Current & Unlimited Cap Load Op Amp in Miniature Package

 

Description

The LM8272 is a Rail-to-Rail input and output Op Amp which can operate with a wide supply voltage range. This device has high output current drive, greater than Rail-to-Rail input common mode voltage range, and unlimited capacitive load drive capability, while requiring only 0.95mA/channel supply current. It is specifically designed to handle the requirements of flat panel TFT panel VCOM driver applications as well as being suitable for other low power and medium speed applications which require ease of use and enhanced performance over existing devices.

Greater than Rail-to-Rail input common mode voltage range with 50 dB of Common Mode Rejection allows high side and low side sensing among many applications without concerns for exceeding the range and with no compromise in accuracy. An exceptionally wide operating supply voltage range of 2.5 V to 24 V removes any concerns over functionality under extreme conditions and offers flexibility of use in multitude of applications. In addition, most device parameters are insensitive to power supply variations. This design enhancement is yet another step in simplifying its usage.

The LM8272 is offered in the 8-pin VSSOP package.

Features

    (VS = 12V, TA = 25°C, Typical values unless
    specified).

  • GBWP 15MHz
  • Wide supply voltage range 2.5 V to 24 V
  • Slew rate 15 V/µs
  • Supply current/channel 0.95 mA
  • Cap load tolerance Unlimited
  • Output short circuit current ±13 0mA
  • Output current (1 V from rails) ±65 mA
  • Input common mode voltage 0.3 V beyond rails
  • Input voltage noise 15 nV/√Hz
  • Input current noise 1.4 pA/√Hz

Parametrics

Compare all products in General-purpose op amps Email Download to Excel <
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
LM8272 Order now 2     2.5     24     13     12     In
Out    
5     0.9     15     Catalog     -40 to 85     VSSOP | 8     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     2     High Cload Drive     2000000     80     100     Bipolar    
LM6142 Order now 2     1.8     24     17     25     In
Out    
1     0.65     16     Catalog     -40 to 85     PDIP | 8
SOIC | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
3         280000     107     8     Bipolar    
LM6144 Order now 4     1.8     24     17     25     In
Out    
1     0.65     16     Catalog     -40 to 85     PDIP | 14
SOIC | 14    
14PDIP: 52 mm2: 8.26 x 6.35 (PDIP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
3         280000     107     8     Bipolar    
LM7301 Order now 1     2.2     30     4     1.25     In
Out    
6     0.6     36     Catalog     -40 to 85     SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
2         200000     93     9.5     Bipolar