Automotive Multi-Phase Synchronous Buck Power Module Reference Design PMP10979 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10979 is a highly efficient, multi-phase synchronous buck power module. The input voltage range is 11V to 24.30V, with an output of 13.50V at 95A. The design is intended for automotive applications.

Features
  • Output of 13.50V at 95A
  • 90 degrees phase shifted -4 Phase Synchronous Buck Converter
  • Efficiency is greater than 97% with a 24V input at full load
  • Good thermal performance
  • Test report available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10979.1
(Output Voltage 1)
Vin (Min) (V)11
Vin (Max) (V)24.3
Vout (Nom) (V)13.5
Iout (Max) (A)90
Output Power (W)1215
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Multiphase

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5119Q  Automotive Grade 5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller  Step-down (buck)  Sample & Buy Not Available
LMC555  World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz  Clock & timing  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G04  Single Inverter  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5119Q Download
LMC555 Download Download
Download
Download
SN74LVC1G04 Download -
Download Download
Download Download
Download
Download Download
Download -
Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1118 04 Jun 2015
Design files (4)
Title Type Size (KB) Date
ZIP 354 04 Jun 2015
PDF 413 04 Jun 2015
PDF 137 04 Jun 2015
PDF 304 04 Jun 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles