SN74LVC1G04 Single Inverter | TI.com

SN74LVC1G04 (ACTIVE) Single Inverter

Single Inverter - SN74LVC1G04
Datasheet
 

Description

This single inverter gate is designed for
1.65-V to 5.5-V VCC operation.

The SN74LVC1G04 device performs the Boolean function Y = A.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G04 device is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.

Features

  • Available in the Ultra-Small 0.64-mm2
    Package (DPW) with 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages up to 5.5 V Allowing Down Translation to VCC
  • Max tpd of 3.3 ns at 3.3-V
  • Low Power Consumption, 10-μA Max ICC
  • ±24-mA Output Drive at 3.3-V
  • Ioff Supports Live-Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN74LVC1G04 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     -40 to 125
-40 to 85    
DSBGA | 4
DSBGA | 5
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74AUP1G06 Order now AUP     0.8     3.6     1     4     0     0.9     Standard CMOS     Open-Drain     Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
200     Catalog     -40 to 85     DSBGA | 4
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G00 Order now LVC     1.65     5.5     1     32     -32       Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
  Catalog     -40 to 125
-40 to 85    
DSBGA | 5
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G02 Order now LVC     1.65     5.5     1     32     -32       Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
  Catalog     -40 to 125
-40 to 85    
DSBGA | 5
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G04-EP Samples not available LVC     1.65     5.5     1     32     -32     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)