PMP11012 is a fully isolated 5V at up to 2.5A delivered from a wide 18 -60 VDC input range. The PMP11012 design is complete on 2 layer PCB, all parts on one side and with no forced air needed. Transformer is standard off the shelf 13 W POE type. Design includes schematic, BOM and layout Gerbers and is well supported with a detail Test report.
Features
- Full input to output isolation
- Discontinuous mode flyback with standard POE transformer
- Very wide input range of 18V to 60V
- Thermal performance without fan well documented
- 2 layer PCB with all parts on same side for cost sensitive applications
- Schematic, BOM, layout and Test Report focusing on thermal performance & efficiency