CISPR-22 EMI-Optimized Reference Design Featuring LMR23630 Synchronous DC/DC Buck Converter
PMP15016
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP15016 reference design is a 5V/3A output power supply using the LMR23630 DC/DC buck regulator IC. This design uses a 4-layer board and is intended for industrial applications with a 24V input bus. LMR23630 is a 4.0V to 36V input, 3A output capable, and 400 kHz fixed synchronous buck regulator. This reference design has an input voltage range of 9V to 36V, covering the widely-varying input voltage condition commonly seen in industrial applications with a loosely-regulated nominal 24V input voltage. The reference board includes an input EMI filter section. The layout is optimized for improved EMI performance on a 4-layer PCB. The board was tested to the CISPR-22 standard. The conducted emissions (CE) and radiated emissions (RE) are in compliance with the CISPR-22 Class-B requirement with 10dB of margin.

Features
  • Wide 9V to 36V input voltage range for nominal 24V input bus, 5V/3A output
  • Compliant with both CISPR-22 Class-B conducted and radiated emissions standards with 10dB+ margin    
  • Peak current mode control, OCP function, inductor saturation protection
  • Easy to use 8-pin SOIC package

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


Parametrics
 PMP15016.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)36
Vout (Nom) (V)5
Iout (Max) (A)3
Output Power (W)15
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMR23630  SIMPLE SWITCHER®, 36V 3A Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMR23630 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 3703 28 Feb 2018
User guides (1)
Title Type Size (KB) Date
PDF 971 25 Jul 2016
Design files (6)
Title Type Size (KB) Date
ZIP 160 25 Jul 2016
ZIP 18 25 Jul 2016
PDF 5463 25 Jul 2016
PDF 763 25 Jul 2016
PDF 98 25 Jul 2016
PDF 148 25 Jul 2016
Related Tools & Software

Reference Designs  ( 2 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles