LMR23630 SIMPLE SWITCHER®, 36V 3A Synchronous Step-Down Converter | TI.com

LMR23630
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER®, 36V 3A Synchronous Step-Down Converter

 

Recommended alternative parts

  • LMZM33603  -  Simplify design and speed time to market with an integrated-inductor power module

Description

The LMR23630 SIMPLE SWITCHER® is an easy-to-use 36 V, 3 A synchronous step-down regulator. With a wide input range from 4 V to 36 V, it is suitable for various industrial applications for power conditioning from unregulated sources. Peak-current-mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes the device suitable for battery-powered systems. An ultra-low 2 µA shutdown current can further prolong battery life. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components. The device has an option for constant frequency FPWM mode to achieve small output-voltage ripple at light load. An extended family (HSOIC) is available in 1-A (LMR23610) and 2.5-A (LMR23625) load-current options in a pin-to-pin compatible package allowing simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup-mode short-circuit protection, and thermal shutdown due to excessive power dissipation.

Features

  • 4-V to 36-V Input Range
  • 3-A Continuous Output Current
  • Integrated Synchronous Rectification
  • Current-Mode Control
  • Minimum Switch On-Time: 60 ns
  • Internal Compensation for Ease of Use
  • 400-kHz Switching Frequency and Adjustable Frequency Options
  • PFM and Forced PWM Mode Options
  • Frequency Synchronization to External Clock
  • 75-µA Quiescent Current at No Load for PFM Option
  • Soft Start into a Prebiased Load
  • High Duty-Cycle Operation Supported
  • Precision Enable Input
  • Output Short-Circuit Protection With Hiccup Mode
  • Thermal Protection
  • 8-Pin HSOIC with PowerPAD™ Package
  • 12-Pin WSON Wettable Flanks Package with PowerPAD™
  • Create a Custom Design Using the LMR23625 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR23630

Product Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LMR23630 Order now 4.5     36     1     30     3     1     200     2200     0.075     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Wettable Flanks Package    
Current Mode     97     -40 to 125     Catalog     SO PowerPAD | 8
SON | 12    
Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
12SON: 9 mm2: 3 x 3 (SON | 12)