Efficient, low-heat, CISPR 25 class 5-compliant power reference design for infotainment display
PMP22030
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is focused on the power tree for an automotive infotainment display unit covering various power supply rails including two off-battery converters providing 5.0-V and 3.3-V, and intermediary system rails of 1.8-V and 1.1-V. The test results demonstrate high efficiency, low heat dissipation and CISPR 25 class 5-conducted emissions compliance. 

Features
  • Hardware tested automotive infotainment display unit power tree passing CISPR 25 class 5-conducted EMI limits
  • All switching converters operating above 2-MHz to avoid AM band
  • High light load efficiency to reduce standby current consumption
  • Less than 30oC temperature rise under full load current conditions for all switching converters
  • Stable converter operation with over 65o phase margin and over 20-dB gain margin

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP22030.1
(Output Voltage 1)
PMP22030.2
(Output Voltage 2)
PMP22030.3
(Output Voltage 3)
PMP22030.4
(Output Voltage 4)
PMP22030.5
(Output Voltage 5)
PMP22030.6
(Output Voltage 6)
Vin (Min) (V)64.56333
Vin (Max) (V)365.5363.53.53.5
Vout (Nom) (V)53.33.31.13.31.8
Iout (Max) (A)1.5.32.52.5.5.3
Output Power (W)7.5.998.252.751.65.54
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDCDCDC
TopologyBuck- SynchronousLinear RegulatorBuck- SynchronousBuck- SynchronousOtherLinear Regulator

TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM63615-Q1  3.5-V to 36-V, 1.5-A step-down voltage converter with spread spectrum  Step-down (buck)  Sample & Buy Not Available
LM63625-Q1  3.5-V to 36-V, 2.5-A step-down voltage converter with spread spectrum  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LP5912-Q1  Automotive 500-mA low-noise low-IQ low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TLV733P-Q1  Automotive capacitor-free 300-mA LDO regulator with foldback current limit for portable devices  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS22918-Q1  5.5V, 2A, 52mΩ Automotive High-Side Load Switch with Adjustable Rise Time & Quick Output Discharge  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS3851-Q1  Automotive High-Accuracy Voltage Supervisor With Integrated Watchdog Timer  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS62090-Q1  Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM63615-Q1 Download
LM63625-Q1 Download Download
LP5912-Q1 Download Download
TLV733P-Q1 Download -
Download Download
TPS22918-Q1 Download Download
TPS3851-Q1 Download
TPS62090-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5313 12 Jul 2019
Design files (6)
Title Type Size (KB) Date
ZIP 600 12 Jul 2019
ZIP 1134 12 Jul 2019
PDF 1005 12 Jul 2019
PDF 192 12 Jul 2019
PDF 60 12 Jul 2019
PDF 363 12 Jul 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles