TPS62090-Q1 Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter | TI.com

TPS62090-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter

 

Recommended alternative parts

  • TPS62065-Q1  -  Looking for less output current? Try the TPS62065-Q1
  • TPS62130A-Q1  -  Looking for higher input voltage? Try the TPS62130A-Q1

Description

The TPS62090Q devices are a family of high-frequency, synchronous, step-down converters optimized for small solution size, high efficiency, and are suitable for battery-powered applications. To maximize efficiency, the converters operate in pulse width modulation (PWM) mode with a nominal switching frequency of 2.8 MHz to 1.4 MHz and automatically enter power save mode operation at light load currents. When used in distributed power supplies and point-of-load regulation, the devices allow voltage tracking to other voltage rails and tolerate output capacitors ranging from 10 µF up to 150 µF and beyond. Using the DCS-Control™ topology, the devices achieve excellent load transient performance and accurate output voltage regulation.

The output voltage start-up ramp is controlled by the SS pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable and power good pins. In power save mode, the devices operate at typically 20-µA quiescent current. Power save mode is entered automatically and seamlessly maintaining high efficiency over the entire load current range.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Junction Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C6
  • 2.5-V to 6-V Input Voltage Range
  • DCS-Control™
  • 95% Converter Efficiency
  • Power Save Mode
  • 20-µA Operating Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • 2.8-MHz and 1.4-MHz Typical Switching Frequency
  • 0.8-V to VIN Adjustable Output Voltage
  • Output Discharge Function
  • Adjustable Soft Start
  • Hiccup Short-Circuit Protection
  • Output Voltage Tracking
  • Wide Output Capacitance Selection
  • Available in 3 mm × 3 mm 16-pin QFN Package

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS62090-Q1

  Min   Max Range
Vin  V 2.5 to 6.0V
Vout  V 0.8 to 5.8V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS62090-Q1 Order now 2.5     6     0.8     6     3     1     1400     2800     0.02     Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Tracking    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Automotive     VQFN | 16     Converter     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)