High Power Density Voltage Regulator Module for CPU Core Power in Enterprise Switching PMP7935 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP7935 is a single-phase synchronous switching regulator module rated for 0.9V, 45A output from an input voltage of 12V. It is used for CPU core power in an enterprise network switching application. The small 1.1"x0.65" module delivers 90% peak efficiency and is smaller and less costly than equivalent multi-phase designs.  This modular solution lends itself well to data center equipment where heat generation is increasingly expensive and a high power density is required.

Features
  • 12Vin, 0.9V/45A out (40.5W)
  • Sensorless current detection
  • 90% peak effiency
  • Synchronous switching
  • Optimized MOSFETs

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7935.1
(Output Voltage 1)
Vin (Min) (V)12
Vin (Max) (V)12
Vout (Nom) (V).9
Iout (Max) (A)45
Output Power (W)40.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
Order Now
Part Number Status

PMP7935:
High Power Density Voltage Regulator Module for CPU Core Power in Enterprise Switching

ACTIVE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87350Q5D  30V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 40A  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM27403  3-20V, Voltage Mode Synchronous Buck Controller with Temperature-Compensated DCR Current Sensing  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD87350Q5D LSON-CLIP (DQY)| 8 Download Download
LM27403 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 156 21 May 2013
User guides (1)
Title Type Size (KB) Date
PDF 1386 17 May 2013
Design files (7)
Title Type Size (KB) Date
ZIP 889 10 Sep 2013
ZIP 512 10 Sep 2013
PDF 176 21 May 2013
PDF 375 17 May 2013
ZIP 191 17 May 2013
PDF 97 17 May 2013
PDF 129 17 May 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles