CSD87350Q5D 30V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 40A | TI.com

CSD87350Q5D (ACTIVE) 30V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 40A

 

Description

The CSD87350Q5D NexFET™ power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 5-mm × 6-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution capable of offering a high-density power supply when paired with any 5-V gate drive from an external controller or driver.

Features

  • Half-Bridge Power Block
  • 90% system Efficiency at 25 A
  • Up to 40-A Operation
  • High-Frequency Operation (Up to 1.5 MHz)
  • High-Density SON 5-mm × 6-mm Footprint
  • Optimized for 5-V Gate Drive
  • Low-Switching Losses
  • Ultra-Low-Inductance Package
  • RoHS Compliant
  • Halogen Free
  • Lead-Free Terminal Plating

Parametrics

Compare all products in Power blocks Email Download to Excel
Part number Order VGS (V) VDS (V) Power loss (W) Ploss current (A) ID, continuous drain current at Ta=25degC (A) Package size: mm2:W x L (PKG) Operating temperature range (C) Features Duty cycle (Typ) (%)
CSD87350Q5D Order now 10     30     3     25     40     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD86330Q3D Order now 10     25     1.9     15     20     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD86350Q5D Order now 10     25     2.8     25     40     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD86356Q5D Order now 10     25     2.8     25     40     8VSON-CLIP: 30 mm2: 5 x 6 (VSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD86360Q5D Order now 10     25     2.6     25     50     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87330Q3D Order now 10     30     2     15     20     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87331Q3D Order now 10     30     1.3     10     15     8LSON-CLIP: 11 mm2: 3.3 x 3.3 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87351Q5D Order now 10     30     2.5     20     32     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87351ZQ5D Order now 10     30     2.5     20     32     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87352Q5D Order now 10     30     1.8     15     25     8LSON-CLIP: 30 mm2: 6 x 5 (LSON-CLIP | 8)     -55 to 150     Power supply     10    
CSD87353Q5D Order now 10     30     3.3     25