LM27403 3-20V, Voltage Mode Synchronous Buck Controller with Temperature-Compensated DCR Current Sensing | TI.com

LM27403 (ACTIVE) 3-20V, Voltage Mode Synchronous Buck Controller with Temperature-Compensated DCR Current Sensing

 

Description

The LM27403 is a feature-rich, easy-to-use, synchronous buck controller offering exceptional levels of integration and performance for superior efficiency in high power density, point-of-load (POL) DC-DC regulator solutions. The resistor-programmable switching frequency from 200 kHz to 1.2 MHz and integrated, high-current MOSFET gate drivers with adaptive deadtime offer flexibility to optimize solution size and maximize conversion efficiency.

High precision and low output voltage are easily obtained with a 0.6-V, 1% accurate voltage reference together with a 30-ns high-side MOSFET minimum controllable on-time. Using lossless inductor dc resistance (DCR) current sensing and an inexpensive 2N3904 BJT to sense temperature remotely at the inductor, the LM27403 supports accurate and thermally compensated overcurrent protection (OCP).

The LM27403 has a conventional voltage-mode control loop with high gain-bandwidth error amplifier and PWM input voltage feedforward to simplify compensation design and enable excellent transient response throughout the full line voltage and load current ranges. Forced-PWM (FPWM) operation eliminates frequency variation to minimize EMI in sensitive applications. An open-drain Power Good circuit provides power-rail sequencing and fault reporting. Other features include programmable system-level thermal shutdown with automatic recovery, output voltage remote sense, configurable soft-start, monotonic start-up into prebiased loads, an integrated bias supply low-dropout (LDO) regulator, external power supply tracking, precision enable with customizable hysteresis for programmable line undervoltage lockout (UVLO), and synchronization capability for beat frequency sensitive and multiregulator applications. The LM27403 is offered in a 4-mm x 4-mm thermally enhanced WQFN-24 package with 0.5-mm pitch.

Features

  • Up to 97% Efficiency and 93% Duty Cycle
  • Wide Input Voltage Range of 3 V to 20 V
  • Switching Frequency From 200 kHz to 1.2 MHz
  • Inductor-DCR-Based Overcurrent Protection With
    Thermal Compensation
  • 0.6-V Reference With 1% Feedback Accuracy
  • 30-ns Min On-Time for Low VOUT
  • Integrated High-Current MOSFET Drivers
    • Adaptive Deadtime Control
  • Ultrafast Line and Load Transient Response
    • High GBW Error Amplifier
    • PWM Line Feedforward
  • Integrated VDD Bias Supply LDO Subregulator
  • Programmable System-Level OTP
  • Precision Enable With Hysteresis
  • Frequency Synchronization
  • Monotonic Prebiased Start-up
  • Programmable Soft-Start With Tracking
  • Output Remote Sense
  • Open-Drain Power Good Indicator
  • 4-mm x 4-mm WQFN-24 PowerPAD™ Package

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM27403

  Min   Max Range
Vin  V 3.0 to 20.0V
Vout  V 0.6 to 18.6V
Iout  A ≤ 40A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
LM27403 Order now 3     20     0.6     19     30     1     1     200     1200     3.5     Enable
Frequency Synchronization
Power Good
Pre-Bias Start-Up
Remote Sense
Synchronous Rectification
Tracking    
93     -40 to 125     Catalog     WQFN | 24     Controller     Voltage Mode