The PMP9365 reference design provides all the power supply rails necessary to power Altera's Stratix V family of FPGAs. This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA. It also features two LM3880's for flexible power up and power down sequencing. This design uses a 12V input.
Features
- Provides all the power supply rails needed for an Altera® Stratix® V FPGA
- Design optimized to support a 12V input
- On board power up and power down sequencing
- Supports DDR3 memory device
- Module design for ease of use