Reference Design - USB Power Supply using TPS61088 to Support Quick Charge 2.0
PMP9773
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This Reference-Design is to power the USB port that aims to supports Quick Charge 2.0 from one cell li-ion Battery or a Power supply between 2.7V and 4.4V. It consists of a boost converter TPS61088 supporting up to 12V output, a 12 E-fuse TPS2592AA for short circuit protection and a charger interface IC CHY100 to adjust output voltage according the Quick Charge 2.0 standard. It can support 5V&3A, 9V&2A and 12V&1.5A output power.

Features

  • Support Quick Charge 2.0 Class A
  • Up to 18 Watts Output Power
  • One Cell Li-ion Battery Input
  • The circuit is tested on a 38mm*15mm Evaluation Board


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9773.1
(Output Voltage 1)
Vin (Min) (V)2.7
Vin (Max) (V)4.4
Vout (Nom) (V)9
Iout (Max) (A)2
Output Power (W)18
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS2592AA  12V, 3.7A, 28mΩ BFET Driver for Reverse Current Protection  Power switches  Not Available View Design Kits & Evaluation Modules
TPS61088  10-A Fully-Integrated Synchronous Boost Converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS2592AA Download
TPS61088 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1432 13 Apr 2015
Design files (5)
Title Type Size (KB) Date
ZIP 123 09 Jul 2015
ZIP 248 09 Jul 2015
PDF 503 09 Jul 2015
PDF 63 09 Jul 2015
PDF 145 09 Jul 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles