TIDA-00018

Temperature Sensor Interface Module for Programmable Logic Controllers (PLC)

TIDA-00018

Design files

Overview

The TIDA-00018 reference design enables faster development of high precision temperature measurement solutions using 24-Bit delta-sigma ADC and most widely used temperature sensors like thermocouple and RTD. The design guide will address the sensor signal conditioning, thermocouple cold junction compensation, ratiometric measurement technique for RTD, recommended software flow, sensor linearization, sensor diagnostics, transient protection, PCB layout and other practical design considerations for achieving high precision robust design for temperature measurement in industrial applications.  The Temperature Sensor Interface Module is a fully isolated design, which is essential for small sensor signal measurement. The heart of this reference design is a 24-Bit delta-sigma ADC that provides a high resolution, high integration, low noise, and low cost complete sensor analog front-end (AFE) for DC sensing applications. This ADC also makes it suitable to interface with different types of sensors, thus saving board space, reducing design efforts, decreasing the time to market, and lower BOM cost. Furthermore, external protection circuitry has been successfully tested for compliance with regulatory IEC61000-4 EFT, ESD, and surge standards. Compliance to IEC61000-4 is necessary to ensure that the design not only survives but also perform as intended in the harsh/noisy industrial environment.

Features
  • Two different sensor input channels:
    • K-Type thermocouple input with CJC
    • Compatible to 2-, 3- or 4-wire RTD probes
  • Ratiometric measurement for RTD
  • Overall measurement accuracy better than:
    • For thermocouple: ±1°C
    • For RTD: ±0.4°C
  • Sensor wire open circuit or signal out-of-range detection
  • Comply to IEC-61000-4 requirements:
    • IEC-61000-4-4: EFT up to ±1KV @ 5KHz on signal ports
    • IEC-61000-4-2: ESD up to 4KV contact & 8KV air discharge
    • IEC-61000-4-5: Surge up to ±1KV line-earth (CM) on signal ports
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU271.PDF (3225 K)

Reference design overview and verified performance test data

TIDR620.PDF (408 K)

Detailed schematic diagram for design layout and components

TIDR621.PDF (202 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC424.ZIP (3888 K)

Files used for 3D models or 2D drawings of IC components

TIDC425.ZIP (319 K)

Design file that contains information on physical board layer of design PCB

TIDR622.PDF (645 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Analog switches & muxes

TS5A231591-Ω on-state resistance, 5-V, 2:1 (SPDT), 2-channel analog switch with powered-off protection

Data sheet: PDF | HTML
Analog temperature sensors

LM94022±1.5°C Temperature Sensor with Multiple Gain and Class-AB Analog Output

Data sheet: PDF | HTML
Digital isolators

ISO7141CCQuad-channel, 3/1, 50-Mbps digital isolator

Data sheet: PDF | HTML
Digital temperature sensors

TMP275±0.5°C Temperature Sensor with I2C/SMBus Interface in Industry Std LM75 Form Factor & Pinout

Data sheet: PDF | HTML
I2C general-purpose I/Os (GPIOs)

TCA6408A8-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers

Data sheet: PDF | HTML
I2C isolators

ISO15402.5-kVrms, isolated bidirectional clock, bidirectional I2C isolator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS71550mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A49150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision ADCs

ADS122024-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs

Data sheet: PDF | HTML
eFuses & hot swap controllers

LM50699-V to 80-V hot swap controller with power limiting

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Temperature Sensor Interface Module for PLCs Design Guide Mar. 26, 2014

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00119 12-Bit, 8 Channel, Integrated Analog Input module for Programmable Logic Controllers (PLC)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos