Automotive TFT LCD Display Solution TIDA-00169 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design implements a video over LVDS solution for automotive infotainment applications.It highlights the support of multi-touch with haptic feedback, LCD backlight control, and ambient light sensing, without the introduction of dedicated support lines back to the host processor. This design is implemented using two boards. The main electronics board, SAT0059 is where the deserializer, microProcessor, backlight controller, haptics drivers and power supply are located. The LCD interface board, SAT0096, is a physical and electrical interface to a specific LCD panel. It connects to the SAT0059 through a Samtec board to board connector and provides connection points for the LCD panel, touchscreen, backlight connections and haptic drivers. The SAT0096 is designed for a Microtips UMSH-8596MD-20T display. If a different display is to be used, a new LCD Interface board would likely need to be designed.

Features
  • Wide input voltage range: off battery 4.5V to 40V power supply
  • All video and support communications through LVDS
    o Supporting 24 bit RGB Video
    o 400Kbps back channel I2C connection for multi-touch input
  • Haptic feedback
  • State of art I2C/SPI interface LED backlighting controller with dimming ratio of >10,000:1, switching frequency ~2.2MHz, hybrid dimming and saftey and fault tolerances/functions
  • Backlight adjustable to inputs
    o Ambient light sensor
    o Thermistor inputs on the LCD and the back light to enable thermal protection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV2667  Piezo Haptic Driver with Boost, Digital Front End, and Internal Waveform Memory  Actuator drivers  Sample & Buy View Design Kits & Evaluation Modules
DS90UH925Q-Q1  5 - 85 MHz 24-bit Color FPD-Link III Serializer with HDCP  FPD-Link SerDes  Not Available View Design Kits & Evaluation Modules
DS90UH926Q-Q1  5 - 85 MHz 24-bit Color FPD-Link III Deserializer with HDCP  FPD-Link SerDes  Not Available View Design Kits & Evaluation Modules
LM25011-Q1  Automotive 6-42V Wide Vin, 2A Constant-On Time Non-Synchronous Buck Regulator w/ Adj Current Limit  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LP8860-Q1  Automotive Low-EMI High-Performance 4-Channel LED Driver  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
TPS22965-Q1  5.5V, 4A, 16mΩ Automotive High-Side Load Switch With Adjustable Rise Time & Quick Output Discharge  Power switches  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV2667 Download Download
DS90UH925Q-Q1 Download
DS90UH926Q-Q1 Download
LM25011-Q1 Download
LP8860-Q1 Download Download
TPS22965-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 189 17 Jul 2014
PDF 258 17 Jul 2014
Design files (6)
Title Type Size (KB) Date
ZIP 1308 17 Jul 2014
ZIP 2011 17 Jul 2014
PDF 96 17 Jul 2014
PDF 128 17 Jul 2014
PDF 167 17 Jul 2014
PDF 397 17 Jul 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles