16-Bit Analog Mixed Input and Output Module for Programmable Logic Controller (PLC) Reference Design TIDA-00170 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00170 is a reference design for industrial control Analog Mixed Input Output Modules. The design implements four channel analog input & two channel analog output. The analog input channels can measure all standard industrial voltages up to ±10V and current inputs up to 24mA. The two simultaneous analog outputs can source voltage up to ±10V and current up to 24mA.

The reference design includes the necessary on-board protection circuit & is tested for IEC61000-4 standard – EFT, ESD and Surge requirements with IO Controller platform. The protection circuitry does not negatively affect the design and test results showed typical unadjusted errors were less than 0.1% of the full-scale range (FSR) for the analog input channel and less than 0.2% FSR for the analog output channel.

Features
  • 16-bit resolution, user programmable analog input output ranges
  • Programmable channels: Each I/P channel can be configured as current or voltage input and O/P channel can be configured as voltage or current output with software configuration
  • Accuracy - Input Ch better than  ±0.1% FSR at 25 °C, Output Ch better than  ±0.2% FSR at 25 °C
  • On-board isolated Flybuck™ power supply with inrush current protection
  • Designed to comply with IEC61000-4 Standards for ESD, EFT, and Surge

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (11)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS8688  16-Bit 500kSPS 8-Channel Single-Supply SAR ADC With Bipolar Input Ranges  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
DAC8760  16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
ISO7141CC  4242-VPK Small-Footprint and Low-Power 3/1 Quad Channel Digital Isolator with Noise Filter  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7421  Dual Channel, 1/1, 1Mbps Digital Isolator   Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LM5069  Positive High Voltage Hot Swap / Inrush Current Controller with Power Limiting  Power switches  Sample & Buy View Design Kits & Evaluation Modules
OPA188  Precision, Low-Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier   Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN74HC595  8-Bit Shift Registers With 3-State Output Registers  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
TPS7A16  60-V, 5-µA IQ, 100-mA low-dropout (LDO) voltage regulator with enable and power good  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A30  Vin -3V to -36V, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout (LDO) Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A47  36-V, 1-A, 4.17-μVRMS, RF low-dropout (LDO) voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS8688 Download
DAC8760 Download -
Download Download
ISO7141CC Download Download
ISO7421 Download Download
LM5017 Download Download
Download Download
LM5069 Download Download
OPA188 Download Download
Download Download
Download
SN74HC595 Download Download
Download Download
Download Download
Download Download
Download Download
Download Download
TPS7A16 Download Download
Download Download
TPS7A30 Download Download
Download
TPS7A47 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 6212 01 Oct 2014
Design files (6)
Title Type Size (KB) Date
ZIP 4864 15 Oct 2014
PDF 3785 15 Oct 2014
ZIP 1408 15 Oct 2014
ZIP 302 15 Oct 2014
PDF 37 15 Oct 2014
PDF 795 15 Oct 2014
Related Tools & Software

Reference Designs  ( 2 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles