TPS7A30 200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable | TI.com

TPS7A30
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

 

Recommended alternative parts

  • TPS7A33  -  TPS7A33 is a 1-A, low-noise, negative LDO.
  • TPS723  -  TPS723 is a low-noise, negative LDO available in the SOT23 package.

Description

The TPS7A30 series of devices are negative, high-voltage (–35 V), ultralow-noise (15.1 µVRMS, 72-dB PSRR) linear regulators that can source a maximum load of 200 mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A30 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A30 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications that require positive and negative high-performance rails, consider TI’s TPS7A49 family of positive high-voltage, ultralow-noise linear regulators.

Features

  • Input Voltage Range: –3 V to –35 V
  • Noise:
    • 14 µVRMS (20 Hz to 20 kHz)
    • 15.1 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (120 Hz)
    • ≥ 55 dB (10 Hz to 700 kHz)
  • Adjustable Output: –1.18 V to –33 V
  • Maximum Output Current: 200 mA
  • Dropout Voltage: 216 mV at 100 mA
  • Stable With Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current Limit and Thermal
    Shutdown Protection
  • Packages: 8-Pin HVSSOP PowerPAD™ and
    3-mm × 3-mm VSON
  • Operating Temperature Range:
    –40°C to +125°C

WEBENCH® Designer TPS7A30

  Min   Max Range
Vin  V -35.0 to -3.0V
Product Option
Vout  V
Iout  A ≤ 0.2A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7A30 Order now Adjustable Output
Negative Output    
0.2     -3     -36     -1.2     -33     HVSSOP | 8
SON | 8    
Enable
Soft Start    
1     -40 to 125     48     15     1.32 | 1ku     Catalog     55     2.5     216     0.05     8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
8SON: 9 mm2: 3 x 3 (SON | 8)    
TPS7A33 Order now Adjustable Output
Negative Output    
1     -3     -36     -1.2     -33     VQFN | 20     Enable
Soft Start    
1     -40 to 125     31     16     2.38 | 1ku     Catalog     64     2.5     290     0.21     20VQFN: 25 mm2: 5 x 5 (VQFN | 20)    
TPS7A47 Order now Adjustable Output
Programmable Output    
1     36     3     34     1.4     VQFN | 20     Enable
Soft Start    
1     -40 to 125     33     4     1.85 | 1ku     Catalog     60     2.5     307     0.58     20VQFN: 25 mm2: 5 x 5 (VQFN | 20)    
TPS7A49 Order now Adjustable Output     0.15     36     3     33     1.2     HVSSOP | 8
SON | 8    
Enable
Soft Start    
1     -40 to 125     48     15     0.97 | 1ku     Catalog     54     2.5     260     0.06     8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
8SON: 9 mm2: 3 x 3 (SON | 8)