EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design
TIDA-00299
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This design implements a cost-optimized high EMC immunity EtherCAT slave (dual ports) with SPI interface to the application processor. The hardware design is capable of supporting multi-protocol industrial ethernet and field-busses using the AMIC110 industrial communications processor. The design runs on a single 5-V supply; a PMIC generates all the necessary on-board rails. The EtherCAT slave stack can run on the AMIC110 or on the application processor using a serial peripheral interface (SPI). With a hardware switch, the AMIC110 can be configured to boot the EtherCAT slave firmware from SPI flash or to boot from application processor through SPI. The design has been tested for IEC61800-3 EMC immunity with a standard industrial PLC running the ethercat master. A JTAG interface accelerates custom firmware development.

Features
  • Passes EtherCAT Slave Conformance Testing (CTT)
  • Software-programmable multi-protocol industrial ethernet and field bus support using AMIC110 communicatoin processor
  • Exceeds IEC61800-3 EMC immunity requirements running EtherCAT on both ports:
    • +/-6kV ESD CD per IEC 61000-4-2
    • +/-4kV EFT per IEC 61000-4-4 at criterion A
    • +/-2kV Surge per IEC 61000-4-5 at criterion A
    • IEC61000-4-6 Conducted RF at criterion A
    • CISPR 11 / EN55011 Class ALow-latency, robust 10 or 100 MBit ethernet PHYs DP83822
    • Low-latency, robust 10 or 100 Mbit ethernet PHYs DP83822
  • Cost-optimized, easy power management using single PMIC to supply entire board from a preregulated 5-V supply
  • Operatioin over industrial temperature range, total board power consumption less than 1.25W in typical use case; no heatsink required for operation up to 85oC ambient

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide


TI Devices (12)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AMIC110  Sitara Processor: Arm Cortex-A8, 10+ Ethernet protocols  Sitara processors  Sample & Buy View Design Kits & Evaluation Modules
CSD13383F4  12V, N ch NexFET MOSFET™, single LGA 1.0 x 0.6mm, 44mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
DP83822H  Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD  Ethernet  Sample & Buy View Design Kits & Evaluation Modules
DP83822HF  Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD  Ethernet  Sample & Buy View Design Kits & Evaluation Modules
DP83822I  Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD  Ethernet  Sample & Buy View Design Kits & Evaluation Modules
DP83822IF  Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD  Ethernet  Sample & Buy View Design Kits & Evaluation Modules
SN74CB3Q3245  8-Bit 2.5-V/3.3-V Low-Voltage FET Bus Switch  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G241  Dual Buffer/Driver With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G66  2-Channel, 1:1 Analog Switch with Low On-State Resistance  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC541A  Octal Buffer/Driver With 3-State Outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TPD4E05U06  4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS650250  Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AMIC110 Download Download
DP83822H Download Download
DP83822HF Download Download
DP83822I Download
DP83822IF Download Download
SN74CB3Q3245 Download Download
Download Download
(GQN) | 20 Download -
Download Download
Download Download
Download -
SN74LVC2G241 Download Download
Download Download
Download -
SN74LVC2G66 Download Download
Download Download
Download -
SN74LVC541A Download Download
Download Download
Download Download
Download Download
Download Download
Download Download
TPD4E05U06 Download Download
TPS650250 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5975 15 May 2019
Design files (6)
Title Type Size (KB) Date
PDF 1147 20 May 2019
PDF 6631 20 May 2019
ZIP 6730 20 May 2019
ZIP 3037 20 May 2019
PDF 79 20 May 2019
PDF 894 20 May 2019
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
AMIC110 Industrial Communications Engine (ICE)  TMDXICE110  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles