Last Gasp Hold Up Energy Storage Solution TIDA-00304 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This solution stores and delivers "last gasp" energy for systems, such as SSDs, that require functionality for a short time after power loss in order to shut down in a controlled fashion. By storing holdup energy at higher than bus voltage the amount of capacitance can be reduced by up to 80%, significantly reducing solution size and cost while improving reliability.
Typically a complex electronics circuit is needed to boost the input voltage, mux it with the buck input during power failure,  and bucking it down to 3.3V or 5V for the load.


This reference design uses TI’s TPS25942 on the input side to control inrush, protect against over voltage, under voltage, short circuits, and prevent stored energy from flowing back to a shorted input bus. The boost converter charges the capacitor bank to 12V if input supply is 5V, or 18V if input supply is 12V. When the TPS25942 detects and declares a fault the FLTb signal is used to drive a P-MOSFET that connects the storage capacitors to the buck input.

Features
  • "Last Gasp" Holdup Energy for controlled turn off.
  • Reduces solution size and cost while increasing reliability
  • Provides multiple levels of protection to load and bus.
  • External controller not required.
  • Prevents holdup energy from flowing back onto a shorted bus.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS25940  18V, 5A, 42mΩ eFuse With Integrated Reverse Current Protection and DevSleep Support  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS54495  4.5V to 18V Input, Dual 4A/2A Output, Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy Not Available
TPS61170  1.2A Switch, 38V High Voltage Boost Converter in 2x2mm QFN Package  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS25940 Download Download
TPS54495 Download
Download
TPS61170 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 902 25 Aug 2014
Design files (3)
Title Type Size (KB) Date
ZIP 233 25 Aug 2014
PDF 132 25 Aug 2014
PDF 58 25 Aug 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles