Transient and Digital Fault Recorder AFE Using Differential Amplifiers and HS ADC Reference Design TIDA-00499 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

While Digital Fault Recorders (DFR) can detect transients in 17/20 μs at 60/50 Hz, Transient Recorders capture disturbances that can peak and decay well within a microsecond. This TI Design demonstrates the capturing of transient inputs at up to 1 MHz for Digital Fault Recorder and 25 MHz for Transient Recorders. Both positive and negative transients (<=2kV peak) can be captured with varying resolution based on application need (12-14 bit resolution) and within 10% accuracy using a differential amplifier driving a high speed converter.

Features
  • Transient Recording from 10MHz - 25Mhz (> 166,000 samples/cycle)
  • Digital Fault Recording of up to 1 MHz
  • Differential amplifier front end to interface transient inputs to differential ADC
  • Measurement Range: Capture input transient from 250 V to 2 kV peak, 1.2/50 us
  • Measurement Sensitivity (10% - 100% of input voltage range): ±20 V (Resolution) for 2 kV peak
  • Measurement Accuracy (10% - 100% of input voltage range): < 10%  for Transient Capture and < 1% for Digital Fault Recorder
  • Tested for Surge Immunity as per IEC61000-4-5 up to 4kV with 42Ω impedance

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (11)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADC3421  Quad-Channel, 12-Bit, 25-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADC3441  Quad-Channel, 14-Bit, 25-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS7254  12 Bit, 1 MSPS, Dual, Simultaneous Sampling Differential SAR ADC  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS7854  SAR ADC, Dual, 1 MSPS, 14 Bit, Simultaneous Sampling  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
ADS8354  Dual 700kSPS 16-Bit Simultaneous-Sampling SAR Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
LM4140  Precision Micropower Low Dropout Voltage Reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
OPA322  20MHz Low-Noise 1.8V RRIO CMOS Operational Amplifier With Shutdown  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
REF5025  3 µVpp/V Noise, 3 ppm/°C Drift Precision Series Voltage Reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
THS4521  Very low power rail-to-rail output fully differential amplifier  Special function amplifiers  Sample & Buy View Design Kits & Evaluation Modules
THS4531  Ultra low power 0.25mA, RRO, fully differential amplifier  Special function amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPS62080  1.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADC3421 Download
ADC3441 Download
ADS7254 Download Download
Download Download
ADS7854 Download
Download Download
ADS8354 Download Download
Download Download
LM4140 Download Download
OPA322 Download Download
Download -
REF5025 Download Download
Download Download
THS4521 Download Download
Download Download
THS4531 Download
Download Download
TPS62080 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 5184 25 Oct 2016
PDF 9506 03 Apr 2014
Design files (7)
Title Type Size (KB) Date
ZIP 4384 26 Oct 2015
ZIP 10108 26 Oct 2015
ZIP 829 26 Oct 2015
ZIP 2806 26 Oct 2015
ZIP 289 26 Oct 2015
ZIP 388 26 Oct 2015
ZIP 1015 26 Oct 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles