90-265VAC, 91% Efficiency, >0.94 PF Buck-PFC plus 24V, 30W Brushless DC Motor Drive Reference Design TIDA-00652 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

For achieving energy efficiency, ceiling fans and ventilation fans are moving from simple AC induction motors to brushless DC motors (BLDC). Operation of BLDC motors from AC supply requires AC-DC conversion with high efficiency and power factor. It also needs an inverter which is controlled efficiently for low noise operation. The reference design TIDA-00652 helps to meet these challenges of higher efficiency and power factor in a simpler way, by using a single stage power supply to convert the AC mains input into low voltage DC output. It also combines a fully integrated and well protected single chip sensor-less sinusoidal brushless motor controller for low noise operation.

Features
  • High efficiency, single power stage to convert 230 VAC to 24 VDC
  • Buck PFC topology, to achieve high input Power Factor (>0.94) and high efficiency (>91%)
  • Universal input capability (50/60 Hz, 90-265 VAC) with minimum variation in efficiency
  • Startup and full speed operation even at 90 VAC Input
  • Highly integrated and protected single chip, sinusoidal brushless motor controller reduces external parts count and helps avoiding motor control programming overhead
  • IR Remote based speed control

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV10983  40W, 24V 3-phase sensorless BLDC motor driver  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2231  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
UCC28180  8-Pin Continuous Conduction Mode (CCM) PFC Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV10983 Download -
MSP430G2231 Download
Download Download
Download Download
UCC28180 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2970 12 May 2016
White papers (1)
Title Type Size (KB) Date
PDF 1718 14 Apr 2016
Design files (6)
Title Type Size (KB) Date
ZIP 1068 29 Sep 2015
ZIP 1899 29 Sep 2015
PDF 499 29 Sep 2015
PDF 60 29 Sep 2015
PDF 45 29 Sep 2015
PDF 435 29 Sep 2015
Related Tools & Software

Reference Designs  ( 1 )

Name Part Number Tool Type
BLDC Ceiling Fan Controller with Sensorless Sinusoidal Current Control  TIDA-00386  TI Designs

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles