TIDA-00661

High Resolution, Fast Startup Analog Front End for Air Circuit Breaker Reference Design

TIDA-00661

Design files

Overview

The TIDA-00661 reference design features signal processing front-end subsystem for electronic trip units (ETU) used in air circuit breakers (ACB) or molded case circuit breakers (MCCB). This subsystem consists of Delta-Sigma ADC with 24-Bit resolution and fast startup (< 3ms), ±2.5V regulator, FRAM-based microcontroller (MCU) for interfacing to ADC and processing the inputs. The subsystem is designed to start-up, compute full-cycle RMS current, make decisions, and provide trip signal to the solenoid within 30 ms.

Features
  • Measurement of AC input from 10V to 750V and 50mA to 25A within ±1% with fixed gain
  • Voltage and Current inputs are interfaced to a 24-Bit Delta-Sigma ADC with Fast startup (< 3ms)
  • DC-DC converters configured in Fly-Buck configuration to generate supply output (2W/ 8W)
  • Provides option to measure 3 earth fault current inputs with a single gain opamp interfaced to 12-Bit internal ADC of MCU
  • On-Board potential divider provided to measure the AC input voltage and Burden resistors are provided to connect external CT secondary input for current measurement
  • Regulators generate 3.3V and 5V (MCU and ADC board), ±2.5V and 3V (ADC analog supply)
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB80B.PDF (3740 K)

Reference design overview and verified performance test data

TIDRJM0.ZIP (1380 K)

Detailed schematic diagram for design layout and components

TIDRJM1.ZIP (504 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJM2.ZIP (625 K)

Detailed overview of design layout for component placement

TIDRJM4.ZIP (9909 K)

Files used for 3D models or 2D drawings of IC components

TIDCBM6.ZIP (660 K)

Design file that contains information on physical board layer of design PCB

TIDRJM3.ZIP (2825 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Precision ADCs

ADS131E08S24-bit 64-kSPS 8-ch simultaneous delta-sigma ADC with fast start-up for monitoring and protection

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML
Analog temperature sensors

LMT87±2°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain

Data sheet: PDF | HTML
Comparators

LM2903Dual differential comparator

Data sheet: PDF | HTML
General-purpose op amps

LMV614Quad, 5.5-V, 1.5-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS723200-mA, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS732250mA high-accuracy ultra-low-dropout voltage regulator with reverse current protection and enabl

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Shunt voltage references

LM4041BAdjustable, precision micropower shunt voltage reference with 0.2% accuracy

Data sheet: PDF | HTML
Supervisor & reset ICs

LM8364Active-low voltage monitor with low quiescent current & 2.5% threshold accuracy

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide High Resolution, Startup Analog Front End for Air Circuit Breaker Design Guide (Rev. B) Sep. 09, 2016
Technical article What’s the big deal about circuit breakers? PDF | HTML Aug. 01, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00498 Signal Processing Subsystem and Current Input Based Self Power for Breaker Applications (ACB/MCCB)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos