USB Type-A Plug to USB Type-C Receptacle SuperSpeed MUX With DFP Controller Reference Design
TIDA-00890
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00890 Dongle is designed to evaluate HD3SS3220 devices for DFP implementations.  This reference design can also be used as a hardware reference design for any implementation using the HD3SS3220 with a USB-C™ connector.  The layout files can be used as a guideline to implement the TUSB321A HD3SS3220 with illustrations of the routing/placement rules. The reference design includes on-board USB Type-A plug to connect to legacy USB systems. Please note that the design may include test components for evaluation purposes not applicable for production.

Features
  • Operates off of the 5V VBUS from the legacy Type A USB connection
  • Can provide VCONN over a CC pin based upon Type C plug orientation and Ra detection
  • Has a USB Type-A plug and a USB Type-C™ receptacle.  The Type-A plug can be connected to a USB legacy Type-A receptacle for host side connection.
  • USB3 TX and RX signals are multiplexed through HD3SS3220 to support both connection orientations on the USB Type-C™ port. 
  • Small Design eases system implementation

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17313Q2  30V, N ch NexFET MOSFET™, single SON2x2, 32mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
HD3SS3220  10Gbps USB 3.1 Type-C 2:1 Mux with DRP Controller  USB  Sample & Buy View Design Kits & Evaluation Modules
TPD4E05U06  4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD6E05U06  6-Channel Ultra-Low-Capacitance IEC ESD Protection Diodes  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS25910  20V, 6.5A, 30mΩ eFuse with Adjustable +/-15% Accurate Current Limit  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS62082  1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TUSB211  USB 2.0 480-Mbps high-speed signal conditioner  USB  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17313Q2 WSON (DQK)| 6 Download -
HD3SS3220 Download -
TPD4E05U06 Download Download
TPD6E05U06 Download -
TPS25910 Download Download
TPS62082 Download Download
TUSB211 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 307 04 Jan 2016
Design files (7)
Title Type Size (KB) Date
ZIP 305 04 Jan 2016
ZIP 77 04 Jan 2016
ZIP 767 04 Jan 2016
PDF 880 04 Jan 2016
PDF 214 04 Jan 2016
PDF 103 04 Jan 2016
PDF 52 04 Jan 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles