Automotive 12V 200W (20A) BLDC Motor Drive Reference Design TIDA-00901 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00901 TI Design is a three-phase brushless DC motor drive designed to operate in 12-V automotive applications such as HVAC blowers. The board is designed to drive motors in the 200-W range and can handle currents up to 20A. Utilizing either sensorless operation or external Hall Effect sensors, the design provides the flexibility to adapt to many motors.

Features
  • Compact Solution to Control Brushless DC Motors
  • Operates With or Without Hall Effect Commutation Sensors
  • Wide Supply Range and Reverse Battery Protection
  • Simple control interface
  • This reference design is tested and includes Getting Started guide and links to GUI and demo projects

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV5013  High voltage (up to 38-V), high bandwidth (30-kHz) Hall effect latch  Magnetic sensors  Sample & Buy View Design Kits & Evaluation Modules
DRV5013-Q1  Automotive, high voltage (up to 38V), high bandwidth (30-kHz) Hall effect latch  Magnetic sensors  Sample & Buy View Design Kits & Evaluation Modules
DRV8305-Q1  Automotive 3-phase BLDC gate driver with three current sense amps  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
LM53600-Q1  3.5V to 36V, 650mA Synchronous 2.1MHz Step-Down Converter for Automotive Applications  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LMT86-Q1  Automotive Grade, 2.2V-Capable, 10 uA Analog Output Temperature Sensor  Temperature sensors  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV5013 Download Download
Download
DRV5013-Q1 Download Download
Download
DRV8305-Q1 Download Download
LM53600-Q1 Download Download
LMT86-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 9626 14 Apr 2016
Design files (6)
Title Type Size (KB) Date
PDF 1941 26 Apr 2016
ZIP 710 26 Apr 2016
ZIP 1128 26 Apr 2016
PDF 82 26 Apr 2016
PDF 138 26 Apr 2016
PDF 380 26 Apr 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles