LMT86-Q1 Automotive Grade, 2.2V-Capable, 10 uA Analog Output Temperature Sensor | TI.com

LMT86-Q1 (ACTIVE) Automotive Grade, 2.2V-Capable, 10 uA Analog Output Temperature Sensor

Automotive Grade, 2.2V-Capable, 10 uA Analog Output Temperature Sensor - LMT86-Q1
Datasheet
 

Description

The LMT86-Q1 are precision CMOS temperature sensors with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 2.2-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT86-Q1 device is AEC-Q100 Grade 0 qualified and maintains ±2.7°C maximum accuracy over the full operating temperature range without calibration; this makes the LMT86-Q1 suitable for automotive applications such as infotainment, cluster, and powertrain systems. The accuracy over the wide operating range and other features make the LMT86-Q1 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.

Features

  • LMT86-Q1 is AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 0: –40°C to +150°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Very Accurate: ±0.4°C Typical
  • Low 2.2-V Operation
  • Average Sensor Gain of -10.9 mV/°C
  • Low 5.4-µA Quiescent Current
  • Wide Temperature Range: –50°C to 150°C
  • Output is Short-Circuit Protected
  • Push-Pull Output With ±50-µA Drive Capability
  • Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
  • Cost-Effective Alternative to Thermistors

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog temperature sensors Email Download to Excel
Part number Order Local sensor accuracy (Max) (+/- C) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Sensor gain (mV/Deg C) Rating Features Interface
LMT86-Q1 Order now 2.7     -50 to 150     2.2     5.5     8.1     -10.9     Automotive     Industry standard pinout     Analog Output