RGB LED Signal Tower With Wi-Fi® Interface Reference Design

(ACTIVE) TIDA-00994

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The objective of the TIDA-00994 reference design is to develop an embedded firmware of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. A Wi-Fi ® interface is implemented to control the stack light and read back status information. The CC3200 SimpleLink™ Wi-Fi®  offers a Wi-Fi access point as  well as an embedded web server for reading status information and controlling the stack light.

Features
  • Flexible and easy-to-control RGB LED tower light design
  • Different switchable modes: demo, temperature, humidity, and stack light
  • Controllable through wi-fi interface
  • One to five RGB LED segments with four individual channels each
  • Adjustable maximum LED current up to 60 mA per channel

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC3200  SimpleLink™ Wi-Fi® and Internet-of-Things solution, a Single-Chip Wireless MCU  Wi-Fi  Sample & Buy View Design Kits & Evaluation Modules
HDC1080  HDC1080 Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor  Sensing Products  Sample & Buy View Design Kits & Evaluation Modules
LMZ35003  7V to 50V, 2.5A Wide Vin Power Module in Small Package  Non-Isolated Module  Sample & Buy View Design Kits & Evaluation Modules
MSP430F5528  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TLC5971  12-Channel, 16-Bit ES-PWM RGB LED Driver with 3.3V Linear Regulator  LED Driver  Sample & Buy Not Available
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2324 21 Mar 2017 157
Design files (12)
Title Abstract Type Size (KB) Date Views
ZIP 496 10 Jun 2016 75
ZIP 342 10 Jun 2016 110
ZIP 1057 10 Jun 2016 85
ZIP 358 10 Jun 2016 103
PDF 1715 10 Jun 2016 80
PDF 700 10 Jun 2016 102
PDF 369 10 Jun 2016 68
PDF 181 10 Jun 2016 82
PDF 73 10 Jun 2016 83
PDF 60 10 Jun 2016 102
PDF 830 10 Jun 2016 153
PDF 538 10 Jun 2016 357
Related Tools & Software

Reference Designs (1)

Name Part Number Tool Type
RGB LED Signal Tower for Industrial Automation Reference Design  TIDA-00979  TI Designs

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
SimpleLink Wi-Fi CC3200 LaunchPad  CC3200-LAUNCHXL  Evaluation Modules & Boards 


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki