>95% Efficiency, 1-kW analog control AC/DC reference design for 5G telecom rectifier
TIDA-010081
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This compact, high efficiency reference design with a 54-V DC, 1000-W output targets 5G telecom power and industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit based on the UCC28180, followed by a robust LLC stage for an isolated DC/DC converter based on the UCC256403. For high efficiency needs, the UCC24624 handles synchronous rectification. This design uses an auxiliary power supply flyback with the UCC28911, which has an internal high-voltage MOSFET. This design enables 95.9% peak efficiency and allows the system to work without forced cooling. The whole system has low iTHD, with 30% load at <12%, 50% load at <8%, 100% load at <5.5%, and good load transient performance.

Features
  • Peak efficiency of 95.9% at 230-V AC and 95% across 30%~100% load
  • CCM PFC and half bridge LLC based (UCC28180 and UCC256403)
  • Low iTHD: 30% load at <12%, 50% load at <8%, 100% load at <5.5%
  • Good load transient performance at less than 1% regulation
  • Meets ±1% accuracy for input power meter across whole load range
  • Passive cooling with sealed metal case

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (12)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431  2.5V low-Iq adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
INA180  26V, 350kHz current sense amplifier  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
LM5180  65-VIN PSR flyback converter with 100-V, 1.5-A integrated power MOSFET  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
MSP430I2021  16MHz MCU with two 24-bit Sigma-Delta ADCs, two 16-bit High Res Timers, 32KB flash, 2KB RAM  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TLV9002  2-Channel, 1MHz, RRIO, 1.8V to 5.5V Operational Amplifier for Cost-Optimized Systems  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TLV9101  Single 1MHz, 16-V rail-to-rail input/output, low-offset voltage, low-power op amp  Operational amplifiers (op amps)  Sample & Buy Not Available
TPS560430  SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
UCC24624  High frequency Dual Synchronous Rectifier Controller for LLC Converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC256403  LLC resonant controller with ultra-low power and ultra-quiet standby operation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC27517  4A/4A Single Channel High-speed Low-side Gate Driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28180  8-Pin Continuous Conduction Mode (CCM) PFC Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28911  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431 Download Download
INA180 Download -
Download
LM5180 Download Download
MSP430I2021 Download Download
Download
TLV9002 Download Download
Download
Download
Download Download
Download
Download
Download
TPS560430 Download -
UCC24624 Download
UCC256403 Download
UCC27517 Download
UCC28180 Download
UCC28911 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2933 12 Dec 2019
Design files (6)
Title Type Size (KB) Date
ZIP 587 11 Nov 2019
ZIP 9928 11 Nov 2019
PDF 972 11 Nov 2019
PDF 308 11 Nov 2019
ZIP 164 11 Nov 2019
PDF 521 11 Nov 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles