Controller Area Network (CAN) With Selectable Termination Reference Design

(ACTIVE) TIDA-01238

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

Typically in bus communication technologies, such as controller area network (CAN) and RS-485, the two farthest nodes in the network are terminated with 120Ω termination resistors and the other nodes are left unterminated. This process requires that the hardware designer know the layout of the end application, but that is not always the case, since the hardware designer is not necessarily the end user of the product.  TIDA-01238 documents and tests two individual circuits that make termination selectable at the individual CAN nodes, which makes placing termination at any node possible. Selectable termination takes the guess work out of network implementation by allowing any node to be the terminating node.

Features
  • Selectable termination from an MCU of steady-state source
  • Works with any CAN transceiver
  • Minimal number of components for cost-optimized design

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17483F4  30V, N-Channel FemtoFET™MOSFET  MOSFETs  Sample & Buy Not Available
CSD87502Q2  30 V Dual N-Channel NexFET Power MOSFETs  MOSFETs  Sample & Buy Not Available
TCAN1042-Q1  Automotive Fault Protected CAN Transceiver With Flexible Data-Rate  Interface  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD87502Q2 WSON (DQK)| 6 Download
TCAN1042-Q1 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 1643 14 Oct 2016
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 368 10 Nov 2016
ZIP 239 10 Nov 2016
PDF 787 10 Nov 2016
PDF 39 10 Nov 2016
PDF 39 10 Nov 2016
PDF 76 10 Nov 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs