Power reference design for Xilinx® Zynq® UltraScale+™ MPSoC applications
TIDA-01393
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a configurable power solution designed to handle the entire Xilinx® Zynq® UltraScale+ (ZU+) family of MPSoC devices across various use cases.

The various versions of the TPS65086x PMIC allow this design to power devices from the basic ZU2CG device with a dual-core Arm® Cortex®-A53 application processor and dual-core Arm Cortex-R5 real-time processor to the higher end ZU7EV, ZU19EG and ZU21DR devices, which add other components to the MPSoC such as a graphics processing unit, video Codec unit and up to 16 16.3- Gbps transceivers.

This design includes many additional components that can be used with the TPS65086x device such as external load switches, pre-regulators, and a push button circuit.

Features
  • 10 programmable output rails – 3 BUCK converters, 3 BUCK controllers, 3 LDOs, 1 VTT LDO for DDR memory termination
  • 5 load switches – 3 internal to TPS65086x device, 2 external TPS22920 load switches
  • Wide input voltage range (5 V to 24 V)
  • 4 GPOs
  • Sequencing control with 6 CTL pins, or I²C

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87381P  30V, Nch synchronous buck NexFET MOSFET™, 3x2.5 LGA, 15A  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LMR64010  SIMPLE SWITCHER® 2.7V to 14V, 1A Step-Up Regulator in SOT-23 Package  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G14  Single Schmitt-Trigger Inverter  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G17  Single Schmitt-Trigger Buffer  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G175  Single D-Type Flip-Flop with Asynchronous Clear  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
TPS22920  3.6-V, 4-A, 5.3mΩ load switch with quick output discharge  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS650861  Configurable multi-rail PMIC for MPSoCs and FPGAs  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS650864  Configurable multi-rail PMIC for Xilinx MPSoCs and FPGAs  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMR64010 Download Download
SN74LVC1G14 Download -
Download -
Download Download
Download Download
Download
Download Download
Download -
Download Download
Download Download
SN74LVC1G17 Download -
Download -
Download Download
Download Download
Download
Download Download
Download Download
Download Download
SN74LVC1G175 Download Download
Download Download
Download Download
Download -
TPS22920 Download -
TPS650861 Download Download
TPS650864 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2795 17 Jul 2019
Design files (6)
Title Type Size (KB) Date
ZIP 1042 17 Jun 2019
ZIP 2768 17 Jun 2019
PDF 1474 17 Jun 2019
PDF 284 17 Jun 2019
PDF 503 17 Jun 2019
PDF 498 17 Jun 2019
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
TPS650861 Customer Programming BoosterPack  BOOSTXL-TPS650861  Evaluation Modules & Boards 

Software (1)

Name Part Number Software Type
IPG-UI EVM GUI  IPG-UI  Software Libraries 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles